1

EH 24512. T-Handles

Manufacturer HALDER-Standard Parts
Description EH 24512.0020 T-Handles
Reference number EH 24512.0020
Material Aluminium, plastic coated, similar to RAL 9005 black, matt structure
Mass 31 g
Product selection
Selector Reference number Finish d1 H7 (mm) d2 l1 (mm) l2 (mm) h1 (mm) h2 (mm) t (mm) G (g)
1 EH 24512.0020 with smooth blind hole (picture 1) 6 - 55 14 33 22 12 31
2 EH 24512.0030 with smooth blind hole (picture 1) 8 - 67 16 37 25 16 46
3 EH 24512.0035 with smooth blind hole (picture 1) 8 - 80 20 41 26 16 80
4 EH 24512.0120 with threaded blind hole (picture 2) - M 6 55 14 33 22 12 33
5 EH 24512.0125 with threaded blind hole (picture 2) - M 8 55 14 33 22 12 40
6 EH 24512.0130 with threaded blind hole (picture 2) - M 8 67 16 37 25 16 48
7 EH 24512.0135 with threaded blind hole (picture 2) - M 8 80 20 41 26 16 80
8 EH 24512.0140 with threaded blind hole (picture 2) - M 10 80 20 41 26 16 80
Reference number
Finish
d1 H7 (mm)
d2
l1 (mm)
l2 (mm)
h1 (mm)
h2 (mm)
t (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG