1

EH 24490. Tommy Screws, DIN 6304, with fixed pin, with thrust pad DIN 6311, form F

Manufacturer HALDER-Standard Parts
Description EH 24490.0106 Tommy Screws
Reference number EH 24490.0106
Material Free cutting steel, blackened, pressure lug hardened, pin pressed-in
Mass 24 g
Product selection
Selector Reference number D1 L1 (mm) D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) G (g)
1 EH 24490.0106 M6 40 12 5 10 50 30 24
2 EH 24490.0107 M6 50 12 5 10 50 40 28
3 EH 24490.0118 M16 110 24 12 20 120 90 367
4 EH 24490.0120 M20 75 30 16 28 140 55 573
5 EH 24490.0121 M20 90 30 16 28 140 70 603
6 EH 24490.0122 M20 110 30 16 28 140 90 643
7 EH 24490.0108 M8 50 14 6 12 60 35 49
8 EH 24490.0109 M8 60 14 6 12 60 45 54
9 EH 24490.0110 M10 60 18 8 14 80 40 97
10 EH 24490.0111 M10 70 18 8 14 80 50 102
11 EH 24490.0112 M12 70 20 10 18 100 50 173
12 EH 24490.0113 M12 80 20 10 18 100 60 178
13 EH 24490.0116 M16 75 24 12 20 120 55 317
14 EH 24490.0117 M16 90 24 12 20 120 70 342
Reference number
D1
L1 (mm)
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG