1

EH 24490. Tommy Screws, DIN 6304, with fixed pin, without thrust pad, form E

Manufacturer HALDER-Standard Parts
Description EH 24490.0006 Tommy Screws
Reference number EH 24490.0006
Material Free cutting steel, blackened, pressure lug hardened, pin pressed-in
Mass 21 g
Product selection
Selector Reference number D1 L1 (mm) D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) G (g)
1 EH 24490.0006 M6 40 12 5 10 50 30 21
2 EH 24490.0007 M6 50 12 5 10 50 40 23
3 EH 24490.0018 M16 110 24 12 20 120 90 310
4 EH 24490.0020 M20 75 30 16 28 140 55 470
5 EH 24490.0021 M20 90 30 16 28 140 70 500
6 EH 24490.0022 M20 110 30 16 28 140 90 540
7 EH 24490.0008 M8 50 14 6 12 60 35 40
8 EH 24490.0009 M8 60 14 6 12 60 45 45
9 EH 24490.0010 M10 60 18 8 14 80 40 80
10 EH 24490.0011 M10 70 18 8 14 80 50 85
11 EH 24490.0012 M12 70 20 10 18 100 50 140
12 EH 24490.0013 M12 80 20 10 18 100 60 145
13 EH 24490.0016 M16 75 24 12 20 120 55 260
14 EH 24490.0017 M16 90 24 12 20 120 70 285
Reference number
D1
L1 (mm)
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG