1

EH 24470. Clamping Levers, DIN 99, slanted, with threaded bore, form N

Manufacturer HALDER-Standard Parts
Description EH 24470.0305 Clamping Levers, DIN 99, slanted, with threaded bore, form N
Reference number EH 24470.0305
Material steel, blackened
Mass 17 g
Product selection
Selector Reference number L1 (mm) L2 (mm) A (mm) B (mm) D1 (mm) D2 D3 (mm) H (mm) G (g)
1 EH 24470.0305 50 48 4 9.5 8 M 6 12 24 17
2 EH 24470.0306 63 60 5 12.5 10 M 8 16 30.5 39
3 EH 24470.0308 80 76 6 15 13 M 10 20 38 74
4 EH 24470.0310 100 95 7.5 19 16 M 12 25 47 145
5 EH 24470.0312 125 119 10 25 20 M 16 32 59.5 289
6 EH 24470.0316 160 152 12.5 31 25 M 20 40 75.7 560
7 EH 24470.0320 200 190 18 41 32 M 24 50 97 1133
8 EH 24470.0405 50 48 4 9.5 8 M 6 12 24 17
9 EH 24470.0406 63 60 5 12.5 10 M 8 16 30.5 39
10 EH 24470.0408 80 76 6 15 13 M 10 20 38 74
11 EH 24470.0410 100 95 7.5 19 16 M 12 25 47 145
12 EH 24470.0412 125 119 10 25 20 M 16 32 59.5 289
Reference number
L1 (mm)
L2 (mm)
A (mm)
B (mm)
D1 (mm)
D2
D3 (mm)
H (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG