1

EH 24460. Rotating Machine Handles, DIN 98, with smooth, form D

Manufacturer HALDER-Standard Parts
Description EH 24460.0016 Rotating Machine Handles, DIN 98, with smooth, form D
Reference number EH 24460.0016
Material steel, turned and polished
Mass 50 g
Product selection
Selector Reference number D1 (mm) D2 h8 (mm) D4 h13 (mm) D6 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) SW (mm) G (g)
1 EH 24460.0016 16 7 10 14 49 11 5.5 5 3 50
2 EH 24460.0020 20 8 13 18 61 13 6 6 4 100
3 EH 24460.0025 25 10 16 21 75 14 8 6.5 5 190
4 EH 24460.0032 32 13 20 26 95 21 10.5 8 6 385
5 EH 24460.0036 36 16 22 29 106 26 11 9 8 550
Reference number
D1 (mm)
D2 h8 (mm)
D4 h13 (mm)
D6 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
SW (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG