1

EH 24450. Machine Handles DIN 39

Manufacturer HALDER-Standard Parts
Standard DIN 39
Description EH 24450.0016 Machine Handles, DIN 39, with smooth lug, form D
Part number EH 24450.0016
Material Steel
Mass 45 g
Product selection
Selector Reference number Type d1 (mm) d2 H8 (mm) d3 (mm) d4 h13 (mm) l1 (mm) l2 (mm) l3 (mm) WS (mm) Mass (g)
3 EH 24450.0016 with smooth lug, form D - picture 1 16 7 - 10 50 11 7 - 45
4 EH 24450.0020 with smooth lug, form D - picture 1 20 8 - 13 64 13 8 - 92
5 EH 24450.0025 with smooth lug, form D - picture 1 25 10 - 16 80 14 10 - 177
6 EH 24450.0032 with smooth lug, form D - picture 1 32 13 - 20 100 21 13 - 359
7 EH 24450.0036 with smooth lug, form D - picture 1 36 16 - 22 112 26 14 - 519
8 EH 24450.0116 with male thread lug, form E - picture 2 16 - M6 10 50 11 7 3 43
9 EH 24450.0120 with male thread lug, form E - picture 2 20 - M8 13 64 13 8 4 88
10 EH 24450.0125 with male thread lug, form E - picture 2 25 - M10 16 80 14 10 5 175
11 EH 24450.0132 with male thread lug, form E - picture 2 32 - M12 20 100 21 13 6 346
12 EH 24450.0136 with male thread lug, form E - picture 2 36 - M16 22 112 26 14 8 509
13 EH 24450.0316 with male thread lug, form E - picture 3 16 - M6 10 50 11 7 - 45
14 EH 24450.0320 with male thread lug, form E - picture 3 20 - M8 13 64 13 8 - 92
15 EH 24450.0325 with male thread lug, form E - picture 3 25 - M10 16 80 14 10 - 186
Reference number
Type
d1 (mm)
d2 H8 (mm)
d3 (mm)
d4 h13 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
WS (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page