1

EH 24440. Adjustable Clamping Levers, with screw

Manufacturer HALDER-Standard Parts
Description EH 24440.0120 Adjustable Clamping Levers, with screw
Reference number EH 24440.0120
Material Lever: Steel, blackened; Inner parts: Steel, blackened, quality 5.8; Screw: Steel, blackened, quality 5.8; Ball knob: Thermosetting plastic PF 31, black, DIN 319
Mass 98 g
Product selection
Selector Reference number Finish D1 (mm) D2 L1 (mm) D3 (mm) D4 (mm) D5 (mm) H1 (mm) H2 (mm) H3 (mm) L (mm) G (g)
1 EH 24440.0120 Steel 21 M8 12 13.5 8 20 33.5 4 1 70 98
2 EH 24440.0122 Steel 21 M8 16 13.5 8 20 33.5 4 1 70 99
3 EH 24440.0124 Steel 21 M8 20 13.5 8 20 33.5 4 1 70 103
4 EH 24440.0126 Steel 21 M8 25 13.5 8 20 33.5 4 1 70 102
5 EH 24440.0128 Steel 21 M8 32 13.5 8 20 33.5 4 1 70 105
6 EH 24440.0130 Steel 21 M8 40 13.5 8 20 33.5 4 1 70 112
7 EH 24440.0132 Steel 21 M8 50 13.5 8 20 33.5 4 1 70 109
8 EH 24440.0134 Steel 21 M8 63 13.5 8 20 33.5 4 1 70 114
9 EH 24440.0220 Steel 24 M10 16 16 10 25 40 4.5 2.5 96 172
10 EH 24440.0222 Steel 24 M10 20 16 10 25 40 4.5 2.5 96 173
11 EH 24440.0224 Steel 24 M10 25 16 10 25 40 4.5 2.5 96 174
12 EH 24440.0226 Steel 24 M10 32 16 10 25 40 4.5 2.5 96 177
13 EH 24440.0228 Steel 24 M10 40 16 10 25 40 4.5 2.5 96 184
14 EH 24440.0230 Steel 24 M10 50 16 10 25 40 4.5 2.5 96 185
15 EH 24440.0232 Steel 24 M10 63 16 10 25 40 4.5 2.5 96 195
16 EH 24440.0234 Steel 24 M10 80 16 10 25 40 4.5 2.5 96 205
17 EH 24440.0318 Steel 28 M12 16 19 12 30 48.5 4.5 4.5 110 277
18 EH 24440.0320 Steel 28 M12 20 19 12 30 48.5 4.5 4.5 110 282
19 EH 24440.0322 Steel 28 M12 25 19 12 30 48.5 4.5 4.5 110 283
20 EH 24440.0324 Steel 28 M12 32 19 12 30 48.5 4.5 4.5 110 287
21 EH 24440.0326 Steel 28 M12 40 19 12 30 48.5 4.5 4.5 110 298
22 EH 24440.0328 Steel 28 M12 50 19 12 30 48.5 4.5 4.5 110 302
23 EH 24440.0330 Steel 28 M12 63 19 12 30 48.5 4.5 4.5 110 312
24 EH 24440.0332 Steel 28 M12 80 19 12 30 48.5 4.5 4.5 110 320
25 EH 24440.0422 Steel 33 M16 32 23 12 32 55 5.5 6 124 422
26 EH 24440.0424 Steel 33 M16 40 23 12 32 55 5.5 6 124 439
27 EH 24440.0426 Steel 33 M16 50 23 12 32 55 5.5 6 124 446
28 EH 24440.0428 Steel 33 M16 63 23 12 32 55 5.5 6 124 461
29 EH 24440.0430 Steel 33 M16 80 23 12 32 55 5.5 6 124 486
30 EH 24440.0520 Steel 40 M20 40 30 14 35 68 5.5 6 138 772
31 EH 24440.0522 Steel 40 M20 50 30 14 35 68 5.5 6 138 792
32 EH 24440.0524 Steel 40 M20 63 30 14 35 68 5.5 6 138 826
33 EH 24440.0526 Steel 40 M20 80 30 14 35 68 5.5 6 138 859
34 EH 24440.0702 Stainless Steel 21 M8 16 13.5 8 20 33.5 4 1 70 99
35 EH 24440.0704 Stainless Steel 21 M8 20 13.5 8 20 33.5 4 1 70 103
36 EH 24440.0706 Stainless Steel 21 M8 25 13.5 8 20 33.5 4 1 70 102
37 EH 24440.0708 Stainless Steel 21 M8 32 13.5 8 20 33.5 4 1 70 105
38 EH 24440.0710 Stainless Steel 21 M8 40 13.5 8 20 33.5 4 1 70 112
39 EH 24440.0712 Stainless Steel 21 M8 50 13.5 8 20 33.5 4 1 70 109
40 EH 24440.0714 Stainless Steel 21 M8 63 13.5 8 20 33.5 4 1 70 114
41 EH 24440.0722 Stainless Steel 24 M10 20 16 10 25 40 4.5 2.5 96 173
42 EH 24440.0724 Stainless Steel 24 M10 25 16 10 25 40 4.5 2.5 96 174
43 EH 24440.0726 Stainless Steel 24 M10 32 16 10 25 40 4.5 2.5 96 177
44 EH 24440.0728 Stainless Steel 24 M10 40 16 10 25 40 4.5 2.5 96 184
45 EH 24440.0730 Stainless Steel 24 M10 50 16 10 25 40 4.5 2.5 96 185
46 EH 24440.0732 Stainless Steel 24 M10 63 16 10 25 40 4.5 2.5 96 195
47 EH 24440.0734 Stainless Steel 24 M10 80 16 10 25 40 4.5 2.5 96 205
48 EH 24440.0742 Stainless Steel 28 M12 25 19 12 30 48.5 4.5 4.5 110 283
49 EH 24440.0744 Stainless Steel 28 M12 32 19 12 30 48.5 4.5 4.5 110 287
50 EH 24440.0746 Stainless Steel 28 M12 40 19 12 30 48.5 4.5 4.5 110 298
51 EH 24440.0748 Stainless Steel 28 M12 50 19 12 30 48.5 4.5 4.5 110 302
52 EH 24440.0750 Stainless Steel 28 M12 63 19 12 30 48.5 4.5 4.5 110 312
53 EH 24440.0752 Stainless Steel 28 M12 80 19 12 30 48.5 4.5 4.5 110 320
Reference number
Finish
D1 (mm)
D2
L1 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page