1

EH 24420. Adjustable Clamping Levers, with axial bearing, with screw

Manufacturer HALDER-Standard Parts
Description EH 24420.0030 Adjustable Clamping Levers, with axial bearing, with screw
Reference number EH 24420.0030
Material Lever: zinc die-cast, orange similar to RAL 2004, Inner parts: heat-treated steel, nitrided, black
Mass 89 g
Product selection
Selector Reference number Colour D1 (mm) D2 L1 (mm) D3 (mm) H1 (mm) H2 (mm) H3 (mm) L2 (mm) G (g)
1 EH 24420.0030 orange RAL 2004 18 M6 20 24 34.5 50 3 62 89
2 EH 24420.0050 orange RAL 2004 18 M6 27 24 34.5 50 3 62 93
4 EH 24420.0130 orange RAL 2004 22 M8 21 25 39.5 56 3 74 142
5 EH 24420.0150 orange RAL 2004 22 M8 36 25 39.5 56 3 74 146
6 EH 24420.0230 orange RAL 2004 25 M10 29 30 46.5 66 4 89 215
7 EH 24420.0250 orange RAL 2004 25 M10 47 30 46.5 66 4 89 220
8 EH 24420.0330 orange RAL 2004 30 M12 34 35 56.5 82 5 108 326
9 EH 24420.0346 orange RAL 2004 30 M12 50 35 56.5 82 5 108 342
10 EH 24420.0350 orange RAL 2004 30 M12 57 35 56.5 82 5 108 349
11 EH 24420.0364 orange RAL 2004 30 M12 65 35 56.5 82 5 108 357
3 EH 24420.0384 orange RAL 2004 30 M12 85 35 56.5 82 5 108 377
12 EH 24420.0032 black RAL 9005 18 M6 20 24 34.5 50 3 62 89
13 EH 24420.0052 black RAL 9005 18 M6 27 24 34.5 50 3 62 93
15 EH 24420.0132 black RAL 9005 22 M8 21 25 39.5 56 3 74 142
16 EH 24420.0152 black RAL 9005 22 M8 36 25 39.5 56 3 74 146
17 EH 24420.0232 black RAL 9005 25 M10 29 30 46.5 66 4 89 215
18 EH 24420.0252 black RAL 9005 25 M10 47 30 46.5 66 4 89 220
19 EH 24420.0332 black RAL 9005 30 M12 34 35 56.5 82 5 108 326
20 EH 24420.0348 black RAL 9005 30 M12 50 35 56.5 82 5 108 342
21 EH 24420.0352 black RAL 9005 30 M12 57 35 56.5 82 5 108 349
22 EH 24420.0366 black RAL 9005 30 M12 65 35 56.5 82 5 108 357
14 EH 24420.0386 black RAL 9005 30 M12 85 35 56.5 82 5 108 377
Reference number
Colour
D1 (mm)
D2
L1 (mm)
D3 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG