1

EH 24420. Adjustable Clamping Levers, with axial bearing, with female thread

Manufacturer HALDER-Standard Parts
Description EH 24420.0010 Adjustable Clamping Levers, with axial bearing, with female thread
Reference number EH 24420.0010
Material Lever: zinc die-cast, orange similar to RAL 2004, Inner parts: heat-treated steel, nitrided, black
Mass 86 g
Product selection
Selector Reference number Colour D1 (mm) D2 D3 (mm) H1 (mm) H2 (mm) H3 (mm) L2 (mm) T1 min. (mm) T2 (mm) G (g)
1 EH 24420.0010 orange RAL 2004 18 M6 24 34.5 50 3 62 12.5 5 86
2 EH 24420.0110 orange RAL 2004 22 M8 25 39.5 56 3.5 74 14 4.2 130
3 EH 24420.0210 orange RAL 2004 25 M10 30 46.5 66 4 89 18 5.4 202
4 EH 24420.0310 orange RAL 2004 30 M12 35 56.5 82 5 108 26.5 6.6 285
5 EH 24420.0012 black RAL 9005 18 M6 24 34.5 50 3 62 12.5 5 86
6 EH 24420.0112 black RAL 9005 22 M8 25 39.5 56 3.5 74 14 4.2 130
7 EH 24420.0212 black RAL 9005 25 M10 30 46.5 66 4 89 18 5.4 202
8 EH 24420.0312 black RAL 9005 30 M12 35 56.5 82 5 108 26.5 6.6 285
Reference number
Colour
D1 (mm)
D2
D3 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L2 (mm)
T1 min. (mm)
T2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page