1

EH 24400. Adjustable Clamping Levers, with female thread

Manufacturer HALDER-Standard Parts
Description EH 24400.0032 Adjustable Clamping Levers, with female thread
Reference number EH 24400.0032
Material Lever: zinc die-cast orange RAL 2004, Inner parts: steel, blackened
Mass 25 g
Product selection
Selector Reference number Colour D1 (mm) D2 d3 (mm) H1 (mm) H2 (mm) H3 (mm) H4 (mm) L2 (mm) T >/= (mm) G (g)
1 EH 24400.0032 orange RAL 2004 13 M3 10 24.5 4 3.5 30.5 30 7 25
2 EH 24400.0036 orange RAL 2004 13 M4 10 24.5 4 3.5 30.5 30 9 25
3 EH 2440.111 orange RAL 2004 14 M5 10 24.5 4 3 35 45 9 33
4 EH 2440.121 orange RAL 2004 14 M6 10 24.5 4 3 35 45 9 33
5 EH 2440.311 orange RAL 2004 18 M6 13.5 31 6.5 3 45 62 12 67
6 EH 2440.321 orange RAL 2004 18 M8 13.5 31 6.5 3 45 62 12 67
7 EH 2440.411 orange RAL 2004 22 M8 16 36 8 3.5 52 74 15 112
8 EH 2440.421 orange RAL 2004 22 M10 16 36 8 3.5 52 74 15 109
9 EH 2440.511 orange RAL 2004 25 M10 19 43 11 4 63 89 18 176
10 EH 2440.521 orange RAL 2004 25 M12 19 43 11 4 63 89 18 171
11 EH 2440.611 orange RAL 2004 30 M12 23 50.5 12 5 76 108 24 286
12 EH 2440.621 orange RAL 2004 30 M16 23 50.5 12 5 76 108 24 269
13 EH 2440.113 grey RAL 7031 14 M5 10 24.5 4 3 35 45 9 33
14 EH 2440.123 grey RAL 7031 14 M6 10 24.5 4 3 35 45 9 33
15 EH 2440.313 grey RAL 7031 18 M6 13.5 31 6.5 3 45 62 12 67
16 EH 2440.323 grey RAL 7031 18 M8 13.5 31 6.5 3 45 62 12 67
17 EH 2440.413 grey RAL 7031 22 M8 16 36 8 3.5 52 74 15 112
18 EH 2440.423 grey RAL 7031 22 M10 16 36 8 3.5 52 74 15 109
19 EH 2440.513 grey RAL 7031 25 M10 19 43 11 4 63 89 18 176
20 EH 2440.523 grey RAL 7031 25 M12 19 43 11 4 63 89 18 171
21 EH 2440.613 grey RAL 7031 30 M12 23 50.5 12 5 76 108 24 286
22 EH 2440.623 grey RAL 7031 30 M16 23 50.5 12 5 76 108 24 269
23 EH 24400.0034 black RAL 9005 13 M3 10 24.5 4 3.5 30.5 30 7 25
24 EH 24400.0038 black RAL 9005 13 M4 10 24.5 4 3.5 30.5 30 9 25
25 EH 2440.114 black RAL 9005 14 M5 10 24.5 4 3 35 45 9 33
26 EH 2440.124 black RAL 9005 14 M6 10 24.5 4 3 35 45 9 33
27 EH 2440.314 black RAL 9005 18 M6 13.5 31 6.5 3 45 62 12 67
28 EH 2440.324 black RAL 9005 18 M8 13.5 31 6.5 3 45 62 12 67
29 EH 2440.414 black RAL 9005 22 M8 16 36 8 3.5 52 74 15 112
30 EH 2440.424 black RAL 9005 22 M10 16 36 8 3.5 52 74 15 109
31 EH 2440.514 black RAL 9005 25 M10 19 43 11 4 63 89 18 176
32 EH 2440.524 black RAL 9005 25 M12 19 43 11 4 63 89 18 171
33 EH 2440.614 black RAL 9005 30 M12 23 50.5 12 5 76 108 24 286
34 EH 2440.624 black RAL 9005 30 M16 23 50.5 12 5 76 108 24 269
Reference number
Colour
D1 (mm)
D2
d3 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
H4 (mm)
L2 (mm)
T >/= (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page