1

EH 24330. Crank Handles, Stainless steel precision casting

Manufacturer HALDER-Standard Parts
Description EH 24330.0520 Crank Handles, Stainless steel precision casting
Reference number EH 24330.0520
Material Handle body: Stainless steel 1.4308, Cylindrical handle: Thermosetting plastic (PF 31), black, Axle part: Stainless steel 1.4301
Mass 124 g
Product selection
Selector Reference number l (mm) s H11 (mm) e min. (mm) d1 max. (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) d3 Cylindrical handle Ø EH 24530. (mm) G (g)
1 EH 24330.0520 80 10 13.1 10.5 22 22 15.4 6.6 64.5 18 124
2 EH 24330.0530 100 12 16.1 12.6 26 26 17.7 8.3 78.5 21 187
3 EH 24330.0540 125 14 18.1 14.7 28 28 18.8 9.2 95.5 23 320
4 EH 24330.0550 160 17 22.2 17.9 32 32 22.6 9.4 99.5 23 370
Reference number
l (mm)
s H11 (mm)
e min. (mm)
d1 max. (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
d3 Cylindrical handle Ø EH 24530. (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG