1

EH 24330. Crank Handles, DIN 469, straight, with mounted machine handle EH 24450.

Manufacturer HALDER-Standard Parts
Description EH 24330.0110 Crank Handles, DIN 469, straight, with mounted machine handle EH 24450., DIN 39
Reference number EH 2433.110
Material Handle body: size 63 GTW/ sizes 80-250:GGG
Mass 115 g
Product selection
Selector Reference number L (mm) S H11 (mm) E min. (mm) D2 (mm) H1 (mm) H2 (mm) H3 (mm) Machine handleØ (mm) G (g)
1 EH 2433.110 63 10 13.1 20 20 15 74 16 115
2 EH 2433.120 80 10 13.1 24 24 18 94 18 185
6 EH 2433.121 80 12 16.1 24 24 18 94 18 175
7 EH 2433.130 100 12 16.1 28 28 21 98 20 280
8 EH 2433.131 100 14 18.1 28 28 21 98 20 270
9 EH 2433.140 125 14 18.1 34 34 26 120 22 440
10 EH 2433.141 125 17 22.2 34 34 26 120 22 420
11 EH 2433.150 160 17 22.2 38 38 29 122 25 650
12 EH 2433.151 160 19 25.2 38 38 29 122 25 610
13 EH 2433.160 200 19 25.2 44 44 34 154 28 1010
3 EH 2433.161 200 22 28.2 44 44 34 154 28 980
4 EH 2433.170 250 22 28.2 48 48 36 157 32 1340
5 EH 2433.171 250 24 32.2 48 48 36 157 32 1290
Reference number
L (mm)
S H11 (mm)
E min. (mm)
D2 (mm)
H1 (mm)
H2 (mm)
H3 (mm)
Machine handleØ (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG