1

EH 24101. Retaining Catches, wing grip, one-sided

Manufacturer HALDER-Standard Parts
Description EH 24101.0201 Retaining Catches, wing grip, one-sided
Reference number EH 24101.0201
Material Lever: Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure, Inner parts: Zinc die-cast, Flange: Zinc die-cast, plastic coated, black
Mass 20 g
Product selection
Selector Reference number Color Finish d1 (mm) d2 (mm) l1 (mm) l2 (mm) l3 (mm) l4 min. (mm) l5 (mm) l6 (mm) Load F max. (N) G (g)
1 EH 24101.0201 silver with mounting flange (picture 1) 17 - 40 22 16.5 21.5 10 11 450 20
2 EH 24101.0231 silver with female thread (picture 2) 17 - 40 22 16.5 21.5 10 11 450 30
3 EH 24101.0261 silver with male thread (picture 3) 17 19 40 22 16.5 21.5 10 11 450 50
4 EH 24101.0202 black with mounting flange (picture 1) 17 - 40 22 16.5 21.5 10 11 450 20
5 EH 24101.0232 black with female thread (picture 2) 17 - 40 22 16.5 21.5 10 11 450 30
6 EH 24101.0262 black with male thread (picture 3) 17 19 40 22 16.5 21.5 10 11 450 50
Reference number
Color
Finish
d1 (mm)
d2 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 min. (mm)
l5 (mm)
l6 (mm)
Load F max. (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG