1

EH 24100. Retaining Catches double sided

Manufacturer HALDER-Standard Parts
Description EH 24100.0601 Retaining Catches double-sided silver
Reference number EH 24100.0601
Material Lever: Zinc die-cast, silver, similar RAL 9006, Inner parts: Dry powdered metal, Screw: Stainless steel A2
Product selection
Selector Reference number Finish d1 d2 (mm) l1 (mm) l2 (mm) b (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) SW (mm) g (g)
1 EH 24100.0601 silver M6 9 45 90 19 12 13.3 0.8 6.5 4 59
2 EH 24100.0651 silver M8 14 65 130 25.2 14 15.8 0.8 9 5 136
3 EH 24100.0602 black M6 9 45 90 19 12 13.3 0.8 6.5 4 59
4 EH 24100.0652 black M8 14 65 130 25.2 14 15.8 0.8 9 5 136
Reference number
Finish
d1
d2 (mm)
l1 (mm)
l2 (mm)
b (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
SW (mm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG