1

EH 23470. Holders for screw jacks

Manufacturer HALDER-Standard Parts
Description EH 23470.0232 Holders
Reference number EH 23470.0232
Material Holder: steel, blackened
Mass 510 g
Product selection
Selector Reference number D1 (mm) B (mm) D2 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) for screw jacks G (g)
1 EH 23470.0232 32 40 18.5 175 30 35 90 size 50 510
2 EH 23470.0250 50 60 20.5 190 38 46 90 Gr. 52, 70, 100 905
3 EH 23470.0270 70 80 24.5 210 48 54 90 size140 1300
Reference number
D1 (mm)
B (mm)
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
for screw jacks
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page