1

EH 23340. Centering Clamping Elements with clamping segments, operation from the bottom

Manufacturer HALDER-Standard Parts
Description EH 23340. Centering Clamping Elements with clamping segments, operation from the bottom
Reference number EH 23340.0114
Material Body: Tool steel, hardened, blackened; Spring: Stainless steel; Clamping segments: Stainless steel 1.4112, hardened and ground
Mass 21 g
Product selection
Selector Reference number d1 min. (mm) d2 max. (mm) d3 d4 f7 (mm) d5 d6 +0.3 (mm) h1 (mm) h2 (mm) h3 (mm) h4 -2 (mm) h5 (mm) h6 +1 (mm) h7 (mm) l1 ±0.1 (mm) n Stroke s (mm) WS1 (mm) WS2 (mm) Clamping force F max. (kN) Torque M max. (N.m) D1 H7 (mm) D2 +1 (mm) D3 +0.5 (mm) D4 (mm) D5 (mm) H1 +1 (mm) H2 +0.5 (mm) H3 (mm) L1 ±0.1 (mm) Mass (g)
2 EH 23340.0114 14.5 18.5 M 6 12 M 3 2 14.2 9.8 8.6 17 5.5 14.1 12 4.5 3 2.3 5.5 3 3.5 2 12 18.5 6 M 6 2 14.1 5.5 2.5 4.5 21
3 EH 23340.0120 18.5 22.5 M 8 15 M 4 2.5 16.6 11.5 10.4 20.5 7.5 18.2 14 5.5 3 2.3 7 5 4 5 15 22.5 8 M 8 2.5 18.2 7.5 3.5 5.5 46
4 EH 23340.0122 22.5 26.5 M10 20 M 5 3 19.7 14.1 13 24.4 6 17.4 15 7 3 2.3 8 6 4.5 10 20 26.5 10 M10 3 17.4 6 3.5 7 78
5 EH 23340.0126 26.5 30.5 M10 20 M 5 3 19.9 14.2 13 24.6 6 17.4 15 7 3 2.3 8 6 4.5 10 20 30.5 10 M10 3 17.4 6 3.5 7 96
6 EH 23340.0130 30.5 38.5 M12 25 M 6 4 23.2 14 11.7 28.8 7 21.9 20 9 3 4.6 10 6 4.5 17 25 38.5 12 M12 4 21.9 7 3.5 9 143
7 EH 23340.0138 38.5 46.5 M12 30 M 6 4 27.2 18 15.5 33.1 7.5 22.5 20 11 6 4.6 10 8 6.5 17 30 46.5 12 M12 4 22.5 7.5 4.5 11 250
8 EH 23340.0146 46.5 54.5 M12 30 M 6 4 27.2 18 15.7 33.1 7.5 22.5 20 11 6 4.6 10 8 6.5 17 30 54.5 12 M12 4 22.5 7.5 6.5 11 333
9 EH 23340.0154 54.5 70.5 M14x1.5 45 M 8 5 40.7 23.7 19.1 50 9 24.5 32 15 6 9.2 13 10 8 43 45 70.5 14 M14x1.5 5 24.5 9 6.5 15 680
10 EH 23340.0170 70.5 86.5 M16x1.5 60 M 8 5 46 28.1 23.5 55.3 10 29.4 20 17 6 9.2 13 12 10 43 60 86.5 16 M16x1.5 5 29.4 10 6.5 17 1300
11 EH 23340.0186 86.5 102.5 M16x1.5 60 M10 5 51.1 30.1 25.5 61.5 10 29.4 25 25 6 9.2 16 12 12.5 79 60 102.5 16 M16x1.5 5 29.4 10 6.5 25 2060
Reference number
d1 min. (mm)
d2 max. (mm)
d3
d4 f7 (mm)
d5
d6 +0.3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 -2 (mm)
h5 (mm)
h6 +1 (mm)
h7 (mm)
l1 ±0.1 (mm)
n
Stroke s (mm)
WS1 (mm)
WS2 (mm)
Clamping force F max. (kN)
Torque M max. (N.m)
D1 H7 (mm)
D2 +1 (mm)
D3 +0.5 (mm)
D4 (mm)
D5 (mm)
H1 +1 (mm)
H2 +0.5 (mm)
H3 (mm)
L1 ±0.1 (mm)
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page