1

EH 23310. Down-Thrust Clamps, size 40, with eccentric clamping lever

Manufacturer HALDER-Standard Parts
Description EH 23310.0052 Down-Thrust Clamps, with eccentric clamping lever
Reference number EH 23310.0052
Material Heat-treated steel, tempered, blackened and ground
Mass 1.18 kg
Product selection
Selector Reference number D (mm) H1 max. (mm) H2 min. (mm) S stroke (mm) H3 (mm) H4 G (kg)
1 EH 23310.0052 40 70 50 20 15 73-93 1.18
2 EH 23310.0055 40 98 68 30 15 91-121 1.34
3 EH 23310.0058 40 135 95 40 22 118-158 1.56
Reference number
D (mm)
H1 max. (mm)
H2 min. (mm)
S stroke (mm)
H3 (mm)
H4
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page