1

EH 23310. Down-Thrust Clamps, size 60, with clamping screw

Manufacturer HALDER-Standard Parts
Description EH 23310.0039 Down-Thrust Clamps, size 60, with clamping screw
Reference number EH 2331.039
Material Case-hardened steel, case-hardened, tool steel, hardened
Mass 0.9 kg
Product selection
Selector Reference number D1 h9 (mm) H1 max. (mm) H2 min. (mm) H3 (mm) H4 (mm) L1 (mm) L2 (mm) B1 (mm) B2 (mm) SW (mm) G (kg)
1 EH 2331.039 40 60 50 51 73-83 55 43 40 17 36 0.9
2 EH 2331.042 40 105 70 72 93-128 55 43 40 17 36 1.1
3 EH 2331.043 40 135 100 98 123-158 55 43 40 17 36 1.279
4 EH 23310.0061 60 135 100 98 123-158 65 53 49 17 55 2.7
5 EH 23310.0063 60 135 100 98 123-158 69 53 58 24 55 2.9
Reference number
D1 h9 (mm)
H1 max. (mm)
H2 min. (mm)
H3 (mm)
H4 (mm)
L1 (mm)
L2 (mm)
B1 (mm)
B2 (mm)
SW (mm)
G (kg)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG