1

EH 23290. Pitbull® Clamps with blunt edged

Manufacturer HALDER-Standard Parts
Description EH 23290.0062 Pitbull® Clamps with blunt edged
Reference number EH 23290.0062
Material Screw: steel, tempered, Body: steel, hardened, O-ring: NBR
Mass 6 g
Product selection
Selector Reference number D1 B (mm) L1 H9 (mm) L2 (mm) H1 (mm) H2 min. (mm) H3 (mm) H4 (mm) Clamping way (mm) SW (mm) Clamping force max. (kN) Starting torque max. (N.m) G (g)
1 EH 23290.0062 M4 12.7 12.7 5.1 4.8 2.6 7.4 8 0.4 3 2.6 6 6
2 EH 23290.0064 M6 19.1 19.05 7.6 7.1 3.8 10.9 11 0.6 5 5.7 17 20
3 EH 23290.0066 M10 25.4 25.4 10.2 11.4 6.4 17.8 17 1.2 8 15.1 80 64
4 EH 23290.0068 M12 38.1 38.1 15.2 16.3 9.5 25.8 21 1.9 10 22 140 198
Reference number
D1
B (mm)
L1 H9 (mm)
L2 (mm)
H1 (mm)
H2 min. (mm)
H3 (mm)
H4 (mm)
Clamping way (mm)
SW (mm)
Clamping force max. (kN)
Starting torque max. (N.m)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page