1

EH 23290. T-Slot Clamps

Manufacturer HALDER-Standard Parts
Description EH 23290.0012 T-Slot Clamps
Reference number EH 23290.0012
Material steel, tempered, black
Mass 110 g
Product selection
Selector Reference number A T-slot size (mm) B (mm) C (mm) H1 (mm) H2 (mm) H3 (mm) H4 min. (mm) L (mm) X (mm) F1 (kN) F2 (kN) G (g)
1 EH 23290.0012 12 18 1.8 25.5 20.5 7 11 52 5 5 0.6 110
2 EH 23290.0014 14 22 1.8 26.5 21.5 8 13 55 5 5.5 0.7 160
3 EH 23290.0016 16 25 2.5 32 25 9 15 68 6 8 0.9 265
4 EH 23290.0018 18 28 2.5 33 26 10 16 71 6 9 1 340
5 EH 23290.0022 22 35 3 43 34 14 20 89 9 16 1.9 690
Reference number
A T-slot size (mm)
B (mm)
C (mm)
H1 (mm)
H2 (mm)
H3 (mm)
H4 min. (mm)
L (mm)
X (mm)
F1 (kN)
F2 (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG