1

EH 23210. Down-Hold Clamps without clamping lever, with bearing, with flat clamping jaw

Manufacturer HALDER-Standard Parts
Description EH 23210.0551 Down-Hold Clamps without clamping lever, with bearing, with flat clamping jaw
Reference number EH 23210.0551
Material Steel, case-hardened, blackened, ground
Product selection
Selector Reference number T-slot size (mm) d1 d2 (mm) d3 b1 (mm) b2 (mm) h1 (mm) h2 ±0.01 (mm) h3 (mm) h4 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) s (mm) Clamping horizontal max. (kN) Starting torque max. (Nm) g (g)
1 EH 23210.0551 10 M 8 8.4 M 8 32 12.1 44 15 40 28 52 28 72.5 38 3 7 3 556
2 EH 23210.0561 14 M 12 13 M 12 48 16 53 15 45 27 72 40 100 55 4 15 9 1330
3 EH 23210.0571 18 M 16 17 M 16 68 18.8 72 20 60 38 86 41 126 63 7 21.5 20 3149
Reference number
T-slot size (mm)
d1
d2 (mm)
d3
b1 (mm)
b2 (mm)
h1 (mm)
h2 ±0.01 (mm)
h3 (mm)
h4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
s (mm)
Clamping horizontal max. (kN)
Starting torque max. (Nm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page