1

EH 23210. Down-Hold Clamps, with cranked clamping lever, flat clamping jaw, clamping to the right

Manufacturer HALDER-Standard Parts
Description EH 23210.0101 Down-Hold Clamps, with cranked clamping lever, flat clamping jaw, clamping to the right
Reference number EH 23210.0101
Material steel, case-hardened, blackened
Mass 220 g
Product selection
Selector Reference number A T-slot size (mm) D1 D2 (mm) B (mm) H1 (mm) H2 (mm) H3 (mm) H4 (mm) L1 (mm) L2 (mm) L3 (mm) S (mm) clamping horizontal kN max. (kN) G (g)
1 EH 23210.0101 10 M8 8.4 32 20 30 8 40 132 50 32 3 3.5 220
2 EH 23210.0321 12 M12 12.5 48 38 60 16 62 190 72 40 4 7 860
3 EH 23210.0341 14 M12 12.5 48 38 40 16 62 190 72 40 4 7 870
Reference number
A T-slot size (mm)
D1
D2 (mm)
B (mm)
H1 (mm)
H2 (mm)
H3 (mm)
H4 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S (mm)
clamping horizontal kN max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG