1

EH 23190. Clamps, with exchangeable soft jaw

Manufacturer HALDER-Standard Parts
Description EH 23190.0050 Clamps, with exchangeable soft jaw
Reference number EH 23190.0050
Material Heat-treated steel, blackened
Mass 25 g
Product selection
Selector Art. No. Version b1 +0.5 (mm) l1 (mm) b2 (mm) b3 (mm) b4 (mm) d1 d2 (mm) e1 (mm) e2 (mm) h1 (mm) h2 (mm) h3 (mm) l2 +0.2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) s (mm) WS (mm) Temp. min. (°C) Temp. max. (°C) G (g)
1 EH 23190.0050 plain clamp without soft jaw 5.5 40 12 6 - M 6 M 2 8 15 8 - - 6 3 4 - - 3 - - - 25
2 EH 23190.0051 plain clamp without soft jaw 7 50 16 9 - M 6 M 2,5 10 22 10 - - 8 4 5 - - 4 - - - 45
3 EH 23190.0052 plain clamp without soft jaw 9 63 20 11 - M 8 M 3 12 29 12 - - 10 5 6 - - 4 - - - 85
4 EH 23190.0053 plain clamp without soft jaw 11 80 25 14 - M 10 M 4 15 36 16 - - 13 6 8 - - 6 - - - 180
5 EH 23190.0054 plain clamp without soft jaw 14 100 32 16 - M 12 M 5 18 44 20 - - 16 8 10 - - 8 - - - 363
6 EH 23190.0055 plain clamp without soft jaw 18 160 50 30 - M 16 M 8 30 63 30 - - 28 14 16 - - 12 - - - 1445
7 EH 23190.0060 soft jaw from brass 5.5 - - - 6 - M 2 - - - 4 8 - - - 12 6 - 1.3 - 250 2.5
8 EH 23190.0061 soft jaw from brass 7 - - - 8 - M 2,5 - - - 6 10 - - - 16 9 - 1.5 - 250 7
9 EH 23190.0062 soft jaw from brass 9 - - - 10 - M 3 - - - 6 12 - - - 20 11 - 2 - 250 11
10 EH 23190.0063 soft jaw from brass 11 - - - 13 - M 4 - - - 9 16 - - - 25 14 - 2.5 - 250 25
11 EH 23190.0064 soft jaw from brass 14 - - - 16 - M 5 - - - 12 20 - - - 32 16 - 3 - 250 53
12 EH 23190.0065 soft jaw from brass 18 - - - 28 - M 8 - - - 13 30 - - - 50 30 - 5 - 250 193
13 EH 23190.0070 soft jaw from plastic 5.5 - - - 6 - M 2 - - - 4 8 - - - 12 6 - 1.3 0 50 0.7
14 EH 23190.0071 soft jaw from plastic 7 - - - 8 - M 2,5 - - - 6 10 - - - 16 9 - 1.5 0 50 1.6
15 EH 23190.0072 soft jaw from plastic 9 - - - 10 - M 3 - - - 6 12 - - - 20 11 - 2 0 50 2.7
16 EH 23190.0073 soft jaw from plastic 11 - - - 13 - M 4 - - - 9 16 - - - 25 14 - 2.5 0 50 6
17 EH 23190.0074 soft jaw from plastic 14 - - - 16 - M 5 - - - 12 20 - - - 32 16 - 3 0 50 13
18 EH 23190.0075 soft jaw from plastic 18 - - - 28 - M 8 - - - 16 30 - - - 50 30 - 5 0 50 48
Art. No.
Version
b1 +0.5 (mm)
l1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d1
d2 (mm)
e1 (mm)
e2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l2 +0.2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
s (mm)
WS (mm)
Temp. min. (°C)
Temp. max. (°C)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG