1

EH 23185. Straight Clamps, slotted, with adjustable counter piece, with stud

Manufacturer HALDER-Standard Parts
Description EH 23185.0212 Straight Clamps, slotted, with adjustable counter piece, with stud
Reference number EH 23185.0212
Material Clamp: Steel, tempered, zinc-plated, black, Screw: Heat-treated steel, Nut: Heat-treated steel, Washer: Heat-treated steel
Mass 765 g
Product selection
Selector Reference number Nominal dim. d1 (mm) d2 l4 (mm) h1 max. (mm) h2 (mm) a1 (mm) a2 (mm) a3 (mm) b1 (mm) b2 (mm) l1 (mm) l2 (mm) l3 (mm) s (mm) WS (mm) Clamping force max. (kN) G (g)
1 EH 23185.0212 13 M 12 100 0-30 18 27 12 17 44 30 115 25 30 11 18 30 765
2 EH 23185.0213 13 M 12 125 0-55 18 27 12 17 44 30 115 25 30 11 18 30 780
3 EH 23185.0214 17 M 12 125 0-50 20 36 17 21 55 41 150 35 36 12 18 40 1630
4 EH 23185.0215 17 M 12 160 0-70 20 36 17 21 55 41 150 35 36 12 18 40 1655
5 EH 23185.0216 17 M 16 125 0-40 20 36 17 21 55 41 150 35 36 12 24 40 1765
6 EH 23185.0217 17 M 16 160 0-70 20 36 17 21 55 41 150 35 36 12 24 40 1810
7 EH 23185.0218 21 M 16 160 0-40 30 42 20 27 62 30 187 44 44 14 24 60 2575
8 EH 23185.0219 21 M 16 200 0-80 30 42 20 27 62 30 187 44 44 14 24 60 2620
9 EH 23185.0220 21 M 20 160 0-40 30 42 20 27 62 30 187 44 44 14 30 60 2750
10 EH 23185.0221 21 M 20 200 0-80 30 42 20 27 62 30 187 44 44 14 30 60 2835
11 EH 23185.0222 25 M 20 200 0-70 31 51 24 34 70 30 235 60 47 17 30 75 4200
12 EH 23185.0223 25 M 20 250 0-100 31 51 24 34 70 30 235 60 47 17 30 75 4305
13 EH 23185.0224 25 M 24 200 0-50 31 51 24 34 70 30 235 60 47 17 36 75 4520
14 EH 23185.0225 25 M 24 250 0-100 31 51 24 34 70 30 235 60 47 17 36 75 4665
Reference number
Nominal dim. d1 (mm)
d2
l4 (mm)
h1 max. (mm)
h2 (mm)
a1 (mm)
a2 (mm)
a3 (mm)
b1 (mm)
b2 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
s (mm)
WS (mm)
Clamping force max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page