1

EH 23180. Clamps, with nose, with keyway

Manufacturer HALDER-Standard Parts
Description EH 23180.0207 Clamps with nose, with keyway
Reference number EH 23180.0207
Material heat-treated steel, blackened
Mass 50 g
Product selection
Selector Reference number B1 (mm) L1 (mm) A1 (mm) A2 (mm) A3 (mm) B2 (mm) B3 (mm) L2 (mm) L3 (mm) L4 (mm) G (g)
1 EH 23180.0207 6.6 80 8 2.5 2.5 15 7.5 17 23 13 50
2 EH 23180.0209 9 100 12 4 3 20 9.5 22 29 17 127
3 EH 23180.0211 11 125 15 5 3.5 25 11.5 28 36 21 251
4 EH 23180.0213 13 150 20 7 4 30 13.5 34 43 25 488
5 EH 23180.0217 17 175 25 9 4.5 35 15.5 40 52 29 812
6 EH 23180.0222 22 225 35 15.5 5.5 50 19.5 52 52 33 2200
7 EH 23180.0226 26 250 40 17.5 5.5 60 21.5 60 71 36 3340
Reference number
B1 (mm)
L1 (mm)
A1 (mm)
A2 (mm)
A3 (mm)
B2 (mm)
B3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG