1

EH 23160. Clamps, DIN 6316, with goose-neck

Manufacturer HALDER-Standard Parts
Description EH 23160.0007 Clamps, DIN 6316, with goose-neck
Reference number EH 23160.0007
Material Heat-treated steel, varnished
Mass 80 g
Product selection
Selector Reference number B1 (mm) L (mm) A (mm) B2 (mm) B3 (mm) C (mm) E1 (mm) E2 (mm) H (mm) For screws metric For screws inch G (g)
1 EH 23160.0007 6.6 60 10 20 10 8 20 20 20 M 6 1/4" 80
2 EH 23160.0009 9 80 12 25 12 9 25 25 24 M 8 5/16" 160
5 EH 23160.0011 11 100 15 30 15 12 32 32 30 M 10 3/8" 300
6 EH 23160.0014 14 125 20 40 20 16 40 40 40 M 12, M 14 1/2" 660
7 EH 23160.0018 18 125 25 50 25 20 49 40 50 M 16, M 18 5/8" 1050
8 EH 23160.0019 18 160 25 50 25 20 49 50 50 M 16, M 18 5/8" 1360
9 EH 23160.0022 22 160 30 60 30 24 55 55 60 M 20 3/4" 1940
10 EH 23160.0023 22 200 30 60 30 24 55 70 60 M 20 3/4" 2500
11 EH 23160.0026 26 200 35 70 35 28 72 60 70 M 24 1" 3400
12 EH 23160.0027 26 250 35 70 35 28 72 80 70 M 24 1" 4300
3 EH 23160.0034 33 250 40 80 40 40 91 70 80 M 30 1 1/4" 4500
4 EH 23160.0035 33 315 50 80 40 40 91 70 100 M 30 1 1/4" 9000
Reference number
B1 (mm)
L (mm)
A (mm)
B2 (mm)
B3 (mm)
C (mm)
E1 (mm)
E2 (mm)
H (mm)
For screws metric
For screws inch
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page