1

EH 23140. Plain Clamps, DIN 6314, flat

Manufacturer HALDER-Standard Parts
Description EH 23140.0007 Plain Clamps, DIN 6314, flat
Reference number EH 23140.0007
Material Heat-treated steel, varnished
Mass 60 g
Product selection
Selector Reference number B1 (mm) L (mm) A (mm) B2 (mm) B3 (mm) E1 (mm) E2 (mm) For screws metric For screws inch G (g)
1 EH 23140.0007 6.6 50 10 20 8 10 20 M 6 1/4" 60
2 EH 23140.0009 9 60 12 25 10 13 22 M 8 5/16" 110
6 EH 23140.0011 11 80 15 30 12 15 30 M 10 3/8" 220
7 EH 23140.0014 14 100 20 40 14 21 40 M 12, M 14 1/2" 490
8 EH 23140.0015 14 125 20 40 14 21 50 M 12, M 14 1/2" 600
9 EH 23140.0018 18 125 25 50 18 26 45 M 16, M 18 5/8" 960
10 EH 23140.0019 18 160 25 50 18 26 65 M 16, M 18 5/8" 1230
11 EH 23140.0022 22 160 30 60 22 30 60 M 20, M 22 3/4" 1830
12 EH 23140.0023 22 200 30 60 22 30 80 M 20, M 22 3/4" 2290
13 EH 23140.0026 26 200 30 70 26 35 80 M 24 1" 2650
3 EH 23140.0027 26 250 30 70 26 35 105 M 24 1" 3320
4 EH 23140.0034 33 250 40 80 34 45 100 M 30 1 1/4" 5000
5 EH 23140.0035 33 315 50 80 34 45 130 M 30 1 1/4" 6300
Reference number
B1 (mm)
L (mm)
A (mm)
B2 (mm)
B3 (mm)
E1 (mm)
E2 (mm)
For screws metric
For screws inch
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG