1

EH 23130. Low Slot Tenons

Manufacturer HALDER-Standard Parts
Description EH 23130.0010 Low Slot Tenons
Reference number EH 23130.0010
Material Steel, case-hardened, blackened, ground
Mass 10 g
Product selection
Selector Reference number Finish B h6 (mm) H (mm) L (mm) D1 (mm) D2 (mm) T (mm) for screws ISO 1207/ ISO 4762 G (g)
1 EH 23130.0010 Steel 10 8 20 4.5 8 4.3 M4 x 10 10
2 EH 23130.0012 Steel 12 8 20 5.5 10 5.3 M5 x 12 12
3 EH 23130.0014 Steel 14 10 22 6.6 11 6.3 M6 x 16 18
4 EH 23130.0016 Steel 16 10 22 6.6 11 6.3 M6 x 16 22
5 EH 23130.0018 Steel 18 10 22 6.6 11 6.3 M6 x 16 25
6 EH 23130.0020 Steel 20 10 22 6.6 11 6.3 M6 x 16 28
7 EH 23130.0022 Steel 22 12 32 6.6 11 6.3 M6 x 16 59
8 EH 23130.0024 Steel 24 12 32 6.6 11 6.6 M6 x 16 65
Reference number
Finish
B h6 (mm)
H (mm)
L (mm)
D1 (mm)
D2 (mm)
T (mm)
for screws ISO 1207/ ISO 4762
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG