1

EH 23100. Drive Blocks, form A

Manufacturer HALDER-Standard Parts
Description EH 23100.0030 Drive Blocks, DIN 2079, form A
Reference number EH 23100.0030
Material Alloyed case-hardened steel, case hardened, blackened, ground
Mass 25 g
Product selection
Selector Reference number Spindle head No. K (mm) B2 h5 (mm) D7 (mm) D8 (mm) G (mm) H (mm) Correspond. Screw ISO 4762 G (g)
1 EH 23100.0030 30 16.5 15.9 6.4 10.4 6.2 16 M6 x 16 25
2 EH 23100.0040 40 19.5 15.9 6.4 10.4 6.2 16 M6 x 16 31
3 EH 23100.0045 45 19.5 19 8.4 13.5 8.3 19 M8 x 20 38
4 EH 23100.0050 50-55 26.5 25.4 13 19 12.3 25 M12 x 25 85
5 EH 23100.0060 60 45.5 25.4 13 19 12.3 25 M12 x 25 179
Reference number
Spindle head No.
K (mm)
B2 h5 (mm)
D7 (mm)
D8 (mm)
G (mm)
H (mm)
Correspond. Screw ISO 4762
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG