1

EH 23050. Conical Seats, DIN 6319, form G

Manufacturer HALDER-Standard Parts
Description EH 23050.0206 Conical Seats, DIN 6319, form G
Reference number EH 23050.0206
Material Heat-treated steel
Mass 5.3 g
Product selection
Selector Reference number Finish D2 H13 (mm) D4 (mm) D5 (mm) H3 (mm) for pin d6 (mm) Load capacity for static load max. kN Torque for screwed connections max. kN G (g)
1 EH 23050.0206 Heat-treated steel 7.1 17 11 4 6 9 10 5.3
2 EH 23050.0208 Heat-treated steel 9.6 24 14.5 5 8 17 25 13.5
3 EH 23050.0210 Heat-treated steel 12 30 18.5 5 10 26 46 21
4 EH 23050.0212 Heat-treated steel 14.2 36 20 6 12 38 82 38
5 EH 23050.0214 Heat-treated steel 16.5 40 24.8 6 14 53 130 47
6 EH 23050.0216 Heat-treated steel 19 44 26 7 16 73 206 64
7 EH 23050.0220 Heat-treated steel 23.2 50 31 8 20 117 407 92
8 EH 23050.0224 Heat-treated steel 28 60 37 10 24 168 698 165
9 EH 23050.0230 Heat-treated steel 35 68 49 12 30 269 1355 238
Reference number
Finish
D2 H13 (mm)
D4 (mm)
D5 (mm)
H3 (mm)
for pin d6 (mm)
Load capacity for static load max. kN
Torque for screwed connections max. kN
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG