1

EH 23040. Studs, DIN 6379, for T-Nuts

Manufacturer HALDER-Standard Parts
Description EH 23040.0061 Studs, DIN 6379, for T-Nuts
Reference number EH 23040.0061
Material Vergütungsstahl, Güte 8.8, schwarz
Mass 8 g
Product selection
Selector Reference number D L (mm) B1 (mm) B2 (mm) G (g)
1 EH 23040.0061 M6 32 9 16 8
2 EH 23040.0062 M6 50 9 30 11
24 EH 23040.0063 M6 80 9 50 18
13 EH 23040.0064 M6 63 9 40 14
35 EH 23040.0081 M8 40 11 20 10
46 EH 23040.0082 M8 63 11 40 20
57 EH 23040.0083 M8 100 11 63 30
58 EH 23040.0084 M8 160 11 100 45
59 EH 23040.0101 M10 50 13 25 20
60 EH 23040.0102 M10 80 13 50 40
4 EH 23040.0103 M10 125 13 75 65
6 EH 23040.0104 M10 200 13 125 100
5 EH 23040.0105 M10 160 13 100 80
3 EH 23040.0106 M10 100 13 75 50
7 EH 23040.0121 M12 50 15 25 35
8 EH 23040.0122 M12 63 15 32 50
9 EH 23040.0123 M12 80 15 50 60
10 EH 23040.0124 M12 100 15 63 70
11 EH 23040.0125 M12 125 15 75 90
14 EH 23040.0126 M12 200 15 125 140
12 EH 23040.0127 M12 160 15 100 115
15 EH 23040.0141 M14 63 17 32 60
16 EH 23040.0142 M14 100 17 63 95
17 EH 23040.0143 M14 160 17 100 155
18 EH 23040.0144 M14 250 17 160 240
19 EH 23040.0161 M16 63 19 32 85
20 EH 23040.0162 M16 80 19 50 105
21 EH 23040.0163 M16 100 19 63 130
22 EH 23040.0164 M16 125 19 75 160
23 EH 23040.0165 M16 160 19 100 210
25 EH 23040.0166 M16 200 19 125 280
26 EH 23040.0167 M16 250 19 160 325
27 EH 23040.0168 M16 315 19 180 425
28 EH 23040.0169 M16 500 19 315 650
29 EH 23040.0201 M20 80 27 32 160
30 EH 23040.0202 M20 125 27 70 355
32 EH 23040.0203 M20 200 27 125 410
33 EH 23040.0204 M20 250 27 160 510
34 EH 23040.0205 M20 315 27 190 640
37 EH 23040.0206 M20 500 27 315 1020
31 EH 23040.0207 M20 160 27 100 330
36 EH 23040.0208 M20 400 27 250 815
38 EH 23040.0241 M24 100 35 45 290
40 EH 23040.0242 M24 160 35 100 470
42 EH 23040.0243 M24 250 35 160 730
44 EH 23040.0244 M24 400 35 250 1160
47 EH 23040.0245 M24 630 35 315 1850
39 EH 23040.0246 M24 125 35 63 380
41 EH 23040.0247 M24 200 35 125 580
43 EH 23040.0248 M24 315 35 200 920
45 EH 23040.0249 M24 500 35 315 1460
48 EH 23040.0301 M30 125 43 56 620
49 EH 23040.0302 M30 200 43 125 960
50 EH 23040.0303 M30 315 43 190 1550
51 EH 23040.0304 M30 500 43 315 2460
52 EH 23040.0305 M30 700 43 400 3540
53 EH 23040.0361 M36 160 51 80 1150
54 EH 23040.0362 M36 250 51 160 1800
55 EH 23040.0363 M36 400 51 250 2850
56 EH 23040.0364 M36 700 51 400 5130
Reference number
D
L (mm)
B1 (mm)
B2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page