1

EH 23020. T-Nuts >Rhombus - semi-finished<

Manufacturer HALDER-Standard Parts
Description EH 23020.0561 T-Nuts >Rhombus - semi-finished<
Reference number EH 23020.0561
Material Heat-treated steel, bright
Mass 3 g
Product selection
Selector Reference number T-slot size (mm) a (mm) e (mm) h (mm) k (mm) G (g)
1 EH 23020.0561 6 5.7 10 8 4 3
2 EH 23020.0581 8 7.6 13 10 6 7
3 EH 23020.0601 10 9.6 15 12 6 13
4 EH 23020.0621 12 11.6 18 14 7 21
5 EH 23020.0641 14 13.6 22 16 8 35
6 EH 23020.0661 16 15.6 25 18 9 52
7 EH 23020.0681 18 17.6 28 20 10 73
8 EH 23020.0701 20 19.6 32 24 12 110
9 EH 23020.0721 22 21.6 35 28 14 159
10 EH 23020.0781 28 27.6 44 36 18 313
11 EH 23020.0861 36 35.5 54 44 22 638
Reference number
T-slot size (mm)
a (mm)
e (mm)
h (mm)
k (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG