1

EH 23020. T-Nuts >extended<

Manufacturer HALDER-Standard Parts
Description EH 23020.0060 T-Nuts >extended<
Reference number EH 23020.0060
Material Heat-treated steel, tempered, quality 10, blackened
Mass 8 g
Product selection
Selector Art. No. T-slot size (mm) d a (mm) e (mm) l (mm) h (mm) k (mm) G (g)
1 EH 23020.0060 6 M5 5.6 10 20 8 4 8
2 EH 23020.0080 8 M6 7.6 13 26 10 6 19
3 EH 23020.0100 10 M8 9.6 15 30 12 6 29
4 EH 23020.0120 12 M10 11.6 18 36 14 7 48
5 EH 23020.0146 14 M6 13.6 22 44 16 8 95
6 EH 23020.0140 14 M12 13.6 22 44 16 8 81
7 EH 23020.0160 16 M14 15.6 25 50 18 9 118
8 EH 23020.0180 18 M16 17.6 28 56 20 10 164
9 EH 23020.0200 20 M18 19.6 32 64 24 12 257
10 EH 23020.0220 22 M20 21.6 35 70 28 14 359
11 EH 23020.0280 28 M24 27.6 44 88 36 18 741
12 EH 23020.0360 36 M30 35.5 54 108 44 22 1394
Art. No.
T-slot size (mm)
d
a (mm)
e (mm)
l (mm)
h (mm)
k (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG