1

EH 22980. Swing Bolts DIN 444, form B, quality 8.8, high precision design

Manufacturer HALDER-Standard Parts
Description EH 22980.0081 Swing Bolts DIN 444, form B, quality 8.8
Reference number EH 22980.0081
Material Steel, quality 8.8, thread, rolled, shaft diameter = roll diameter, surfaces -s- machined
Mass 25 g
Product selection
Selector Reference number D1 L (mm) D2 H7 (mm) D3 (mm) B (mm) S -0,2 (mm) G (g)
1 EH 22980.0081 M 8 40 8 18 22 9 25
2 EH 22980.0084 M 8 60 8 18 22 9 33
3 EH 22980.0103 M 10 50 10 20 26 12 39
4 EH 22980.0106 M 10 75 10 20 26 12 55
5 EH 22980.0108 M 10 100 10 20 26 12 70
6 EH 22980.0122 M 12 60 12 25 30 14 71
7 EH 22980.0125 M 12 80 12 25 30 14 89
8 EH 22980.0128 M 12 120 12 25 30 14 124
9 EH 22980.0163 M 16 80 16 32 38 17 164
10 EH 22980.0168 M 16 150 16 32 44 17 275
Reference number
D1
L (mm)
D2 H7 (mm)
D3 (mm)
B (mm)
S -0,2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG