1

EH 22880. Expander® Sealing Plugs with elongated pull-anchor

Manufacturer HALDER-Standard Parts
Description EH 22880.0414 Expander® Sealing Plugs with elongated pull-anchor
Reference number EH 22880.0414
Material Body: Case-hardened steel, annealed, Pin: Steel
Product selection
Selector Reference number d1 (mm) d2 (mm) d3 +0.12/0.00 (mm) l1 (mm) l2 (mm) l3 max. (mm) l4 max. (mm) g (g)
1 EH 22880.0414 4 2.5 4 4.5 69 6.5 9 29
2 EH 22880.0415 5 3 5 5.5 71 7.5 10 42
3 EH 22880.0416 6 3.4 6 6.5 73 8 12 58
4 EH 22880.0417 7 4.1 7 7.5 68 9 14 79
5 EH 22880.0418 8 4.2 8 8.5 70 10.5 15 95
6 EH 22880.0419 9 4.5 9 9.5 73 11 17 123
7 EH 22880.0420 10 4.75 10 10.5 75 12.5 19 152
Reference number
d1 (mm)
d2 (mm)
d3 +0.12/0.00 (mm)
l1 (mm)
l2 (mm)
l3 max. (mm)
l4 max. (mm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG