1

EH 22800. Positioning sensors, pneumatic,

Manufacturer HALDER-Standard Parts
Description EH 22800.0010 Positioning sensors, pneumatic, high connection, with plug-in nipple
Reference number EH 22800.0010
Material Seating Pins: Tool steel, hardened, ground, screw: DIN 84
Mass 24 g
Product selection
Selector Reference number D1 (mm) H h9 (mm) D n6 (mm) H1 (mm) L (mm) G (g)
1 EH 22800.0010 16 13 8 27 28 24
2 EH 22800.0020 25 20 12 39 36.5 88
Reference number
D1 (mm)
H h9 (mm)
D n6 (mm)
H1 (mm)
L (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page