1

EH 22750. Tolerance Rings

Manufacturer HALDER-Standard Parts
Description EH 22750.0060 Tolerance Rings
Reference number EH 22750.0060
Material Spring steel strip
Mass 0.4 g
Product selection
Selector Reference number D1 (mm) D2 Bore hole (mm) H1 +0,2 (mm) G (g)
1 EH 22750.0060 12.6 13.87+0.15 6.1 0.4
2 EH 22750.0062 18 19.7+0.2 6.1 0.9
3 EH 22750.0064 24 25.7+0.2 7.1 1.4
4 EH 22750.0068 36 37.7+0.2 12.1 4.3
5 EH 22750.0072 45 46.7+0.2 12.1 5.3
6 EH 22750.0076 62 64.1+0.3 15.1 12
Reference number
D1 (mm)
D2 Bore hole (mm)
H1 +0,2 (mm)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG