1

EH 22750. Ball Casters with sheet steel case

Manufacturer HALDER-Standard Parts
Description EH 22750.0000 Ball Casters with sheet steel case
Reference number EH 22750.0000
Material Cap and case zinc-coated
Mass 7 g
Product selection
Selector Reference number Finish D1 ball Ø (mm) D2 (mm) H1 H2 (mm) H3 (mm) H4 (mm) Carrying figure C (N) G (g)
1 EH 22750.0000 Cap and case zinc-coated 12,6 ± 0,055 8 17 4,8 ± 0,15 11.2 1.8 3.2 100 7
2 EH 22750.0002 Cap and case zinc-coated 18 ± 0,055 12 23 7,4 ± 0,15 15.5 2 4.3 250 18
3 EH 22750.0004 Cap and case zinc-coated 24 ± 0,065 15 31 9,5 ± 0,2 21.5 2.5 6.1 500 40
4 EH 22750.0008 Cap and case zinc-coated 36 ± 0,080 22 45 9,8 ± 0,2 29.5 2.9 5.7 1300 134
5 EH 22750.0012 Cap and case zinc-coated 45 ± 0,080 30 55 13,8 ± 0,3 37.5 3.7 7.9 2500 277
6 EH 22750.0016 Cap and case zinc-coated 62 ± 0,095 45 75 19 ± 0,4 53.7 4.2 10.3 6000 741
7 EH 22750.0020 all parts zinc-coated, ball from stainless steel 12,6 ± 0,055 8 17 4,8 ± 0,15 11.2 1.8 3.2 70 7
8 EH 22750.0022 all parts zinc-coated, ball from stainless steel 18 ± 0,055 12 23 7,4 ± 0,15 15.5 2 4.3 180 18
9 EH 22750.0024 all parts zinc-coated, ball from stainless steel 24 ± 0,065 15 31 9,5 ± 0,2 21.5 2.5 6.1 370 40
10 EH 22750.0028 all parts zinc-coated, ball from stainless steel 36 ± 0,080 22 45 9,8 ± 0,2 29.5 2.9 5.7 970 132
11 EH 22750.0032 all parts zinc-coated, ball from stainless steel 45 ± 0,080 30 55 13,8 ± 0,3 37.5 3.7 7.9 1900 273
12 EH 22750.0036 all parts zinc-coated, ball from stainless steel 62 ± 0,095 45 75 19 ± 0,4 53.7 4.2 10.3 4500 739
13 EH 22750.0040 all parts from stainless steel 12,6 ± 0,055 8 17 4,8 ± 0,15 11.2 1.8 3.2 70 7
14 EH 22750.0042 all parts from stainless steel 18 ± 0,055 12 23 7,4 ± 0,15 15.5 2 4.3 180 18
15 EH 22750.0044 all parts from stainless steel 24 ± 0,065 15 31 9,5 ± 0,2 21.5 2.5 6.1 370 39
16 EH 22750.0048 all parts from stainless steel 36 ± 0,080 22 45 9,8 ± 0,2 29.5 2.9 5.7 970 133
17 EH 22750.0052 all parts from stainless steel 45 ± 0,080 30 55 13,8 ± 0,3 37.5 3.7 7.9 1900 272
Reference number
Finish
D1
ball Ø (mm)
D2 (mm)
H1
H2 (mm)
H3 (mm)
H4 (mm)
Carrying figure C (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page