1

EH 22750. Ball Casters with mounting elements

Manufacturer HALDER-Standard Parts
Description EH 22750.0104 Ball Casters with mounting elements
Reference number EH 22750.0104
Material Housing: steel, galvanized
Mass 44 g
Product selection
Selector Reference number Finish D1 ball Ø (mm) D2 (mm) Location hole D3 H1 H2 (mm) H3 (mm) H4 (mm) Carrying figure C (N) G (g)
1 EH 22750.0104 ball from ball-bearing steel 24 -0,13 15 31 24 +0,5 9,5 ± 0,2 20.5 5.5 1.5 500 44
2 EH 22750.0108 ball from ball-bearing steel 36 -0,16 22 45 36 +0,8 9,8 ± 0,2 28.6 6 1.8 1300 146
3 EH 22750.0112 ball from ball-bearing steel 45 -0,16 30 55 45 +1,0 13,8 ± 0,3 37.5 8 2.2 2500 290
4 EH 22750.0124 ball from stainless steel 24 -0,13 15 31 24 +0,5 9,5 ± 0,2 20.5 5.5 1.5 500 44
5 EH 22750.0128 ball from stainless steel 36 -0,16 22 45 36 +0,8 9,8 ± 0,2 28.6 6 1.8 1300 146
6 EH 22750.0132 ball from stainless steel 45 -0,16 30 55 45 +1,0 13,8 ± 0,3 37.5 8 2.2 2500 290
Reference number
Finish
D1
ball Ø (mm)
D2 (mm)
Location hole D3
H1
H2 (mm)
H3 (mm)
H4 (mm)
Carrying figure C (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page