1

EH 22740. Self-Aligning Pads, adjustable, with flat-faced ball, plain surface

Manufacturer HALDER-Standard Parts
Description EH 22740.0013 Self-Aligning Pads, adjustable, with flat-faced ball, plain surface
Reference number EH 22740.0013
Material Body: heat-treated steel, tempered, phosphated, Ball: ball-bearing steel, hardened, bright, Nut: steel, blackened (ISO 4035)
Mass 20 g
Product selection
Selector Reference number Finish S (mm) D1 L (mm) L1 (mm) D2 (mm) E (mm) ball (mm) Load capacity for static load max. kN (N) G (g)
1 EH 22740.0013 Steel 13 M8 36.6 25 5.8 14.5 8.5 8 20
2 EH 22740.0016 Steel 17 M10 45.7 30 8.6 19 12 8 44
3 EH 22740.0017 Steel 17 M12 50.7 35 8.6 19 12 15 56
4 EH 22740.0024 Steel 24 M16 60.7 40 10.5 27 16 25 128
5 EH 22740.0030 Steel 30 M20 77.3 50 20 33 25 90 275
6 EH 22740.0036 Steel 36 M24 100 70 20 40 25 90 435
7 EH 22740.0046 Steel 46 M30x1.5 100 65 34.6 51 40 165 772
8 EH 22740.0113 Stainless Steel 13 M8 36.6 25 5.8 14.5 8.5 8 20
9 EH 22740.0116 Stainless Steel 17 M10 45.7 30 8.6 19 12 8 44
10 EH 22740.0117 Stainless Steel 17 M12 50.7 35 8.6 19 12 15 56
11 EH 22740.0124 Stainless Steel 24 M16 60.7 40 10.5 27 16 25 128
12 EH 22740.0130 Stainless Steel 30 M20 77.3 50 20 33 25 90 275
Reference number
Finish
S (mm)
D1
L (mm)
L1 (mm)
D2 (mm)
E (mm)
ball (mm)
Load capacity for static load max. kN (N)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page