1

EH 22730. Self-Aligning Pads, with male thread, flat-faced ball, ribbed

Manufacturer HALDER-Standard Parts
Description EH 22730.0312 Self-Aligning Pads, with male thread, flat-faced ball, ribbed
Reference number EH 22730.0312
Material Body: steel, tempered, phosphated
Mass 12 g
Product selection
Selector Reference number D1 (mm) D2 D3 (mm) L1 (mm) L2 (mm) ball (mm) WS (mm) Load capacity for static load kN max. (kN) G (g)
1 EH 22730.0312 13 M6 7.2 13 8 10 11 10 12
2 EH 22730.0313 13 M8 7.2 13 8 10 11 10 13
3 EH 22730.0318 20 M8 10.5 18 10 16 17 25 38
4 EH 22730.0319 20 M10 10.5 18 10 16 17 25 40
5 EH 22730.0320 20 M12 10.5 18 12 16 17 25 40
6 EH 22730.0330 30 M16 20 27 16 25 27 90 100
7 EH 22730.0350 50 M20 34.5 35 20 40 41 165 520
Reference number
D1 (mm)
D2
D3 (mm)
L1 (mm)
L2 (mm)
ball (mm)
WS (mm)
Load capacity for static load kN max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page