1

EH 22720. Ball-Ended Thrust Screws, headless, plain, with fine-pitch thread, flat-faced ball

Manufacturer HALDER-Standard Parts
Description EH 22720.5230 Ball-Ended Thrust Screws headless, with fine-pitch thread, flat-faced ball, plain surface
Reference number EH 22720.5230
Material Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2
Mass 0.4 g
Product selection
Selector Art. No. Finish d1 l2 (mm) d3 (mm) ball (mm) WS (mm) Load capacity for static load max. (kN) Temp. max. (°C) G (g)
1 EH 22720.5230 flat-faced ball, plain surface, Heat-treated steel M4 x 0,35 5.6 1.3 2.5 2 3.5 250 0.4
2 EH 22720.5232 flat-faced ball, plain surface, Heat-treated steel M4 x 0,35 9.6 1.3 2.5 2 3.5 250 0.8
3 EH 22720.5240 flat-faced ball, plain surface, Heat-treated steel M4 x 0,5 5.6 1.3 2.5 2 3.5 250 0.4
4 EH 22720.5242 flat-faced ball, plain surface, Heat-treated steel M4 x 0,5 9.6 1.3 2.5 2 3.5 250 0.8
5 EH 22720.5250 flat-faced ball, plain surface, Heat-treated steel M5 x 0,5 7.5 2.2 3 2.5 4.5 250 0.7
6 EH 22720.5252 flat-faced ball, plain surface, Heat-treated steel M5 x 0,5 11.5 2.2 3 2.5 4.5 250 1.2
7 EH 22720.5260 flat-faced ball, plain surface, Heat-treated steel M6 x 0,5 10 3.2 4 3 9 250 1.3
8 EH 22720.5261 flat-faced ball, plain surface, Heat-treated steel M6 x 0,5 12 3.2 4 3 9 250 1.8
9 EH 22720.5262 flat-faced ball, plain surface, Heat-treated steel M6 x 0,5 16 3.2 4 3 9 250 2.4
10 EH 22720.5263 flat-faced ball, plain surface, Heat-treated steel M6 x 0,5 20 3.2 4 3 9 250 3
11 EH 22720.5264 flat-faced ball, plain surface, Heat-treated steel M6 x 0,5 25 3.2 4 3 9 250 3
12 EH 22720.5270 flat-faced ball, plain surface, Heat-treated steel M8 x 1 10 4.5 5.5 4 15 250 2.6
13 EH 22720.5273 flat-faced ball, plain surface, Heat-treated steel M8 x 1 20 4.5 5.5 4 15 250 5.3
14 EH 22720.6230 flat-faced ball, plain surface, Stainless steel M4 x 0,35 5.6 1.3 2.5 2 - 250 0.4
15 EH 22720.6232 flat-faced ball, plain surface, Stainless steel M4 x 0,35 9.6 1.3 2.5 2 - 250 0.8
16 EH 22720.6240 flat-faced ball, plain surface, Stainless steel M4 x 0,5 5.6 1.3 2.5 2 - 250 0.4
17 EH 22720.6242 flat-faced ball, plain surface, Stainless steel M4 x 0,5 9.6 1.3 2.5 2 - 250 0.8
18 EH 22720.6250 flat-faced ball, plain surface, Stainless steel M5 x 0,5 7.5 2.2 3 2.5 - 250 0.7
19 EH 22720.6252 flat-faced ball, plain surface, Stainless steel M5 x 0,5 11.5 2.2 3 2.5 - 250 1.2
20 EH 22720.6260 flat-faced ball, plain surface, Stainless steel M6 x 0,5 10 3.2 4 3 - 250 1.3
21 EH 22720.6261 flat-faced ball, plain surface, Stainless steel M6 x 0,5 12 3.2 4 3 - 250 1.8
22 EH 22720.6262 flat-faced ball, plain surface, Stainless steel M6 x 0,5 16 3.2 4 3 - 250 2.4
23 EH 22720.6263 flat-faced ball, plain surface, Stainless steel M6 x 0,5 20 3.2 4 3 - 250 3
24 EH 22720.6264 flat-faced ball, plain surface, Stainless steel M6 x 0,5 25 3.2 4 3 - 250 3
25 EH 22720.6270 flat-faced ball, plain surface, Stainless steel M8 x 1 10 4.5 5.5 4 - 250 2.6
26 EH 22720.6273 flat-faced ball, plain surface, Stainless steel M8 x 1 20 4.5 5.5 4 - 250 5.3
Art. No.
Finish
d1
l2 (mm)
d3 (mm)
ball (mm)
WS (mm)
Load capacity for static load max. (kN)
Temp. max. (°C)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG