1

EH 22720. Ball-Ended Thrust Screws, headless, with fine-pitch thread, round ball

Manufacturer HALDER-Standard Parts
Description EH 22720.5030 Ball-Ended Thrust Screws, headless, with fine-pitch thread, round ball
Reference number EH 22720.5030
Material Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2
Mass 0.4 g
Product selection
Selector Art. No. Finish d1 l1 (mm) ball (mm) WS (mm) Load capacity for static load max. (kN) Temp. max. (°C) G (g)
1 EH 22720.5030 round ball, Heat-treated steel M4 x 0,35 6 2.5 2 3.5 250 0.4
2 EH 22720.5032 round ball, Heat-treated steel M4 x 0,35 10 2.5 2 3.5 250 0.8
3 EH 22720.5040 round ball, Heat-treated steel M4 x 0,5 6 2.5 2 3.5 250 0.4
4 EH 22720.5042 round ball, Heat-treated steel M4 x 0,5 10 2.5 2 3.5 250 0.8
5 EH 22720.5050 round ball, Heat-treated steel M5 x 0,5 8 3 2.5 4.5 250 0.7
6 EH 22720.5052 round ball, Heat-treated steel M5 x 0,5 12 3 2.5 4.5 250 1.2
7 EH 22720.5060 round ball, Heat-treated steel M6 x 0,5 10.8 4 3 9 250 1.3
8 EH 22720.5061 round ball, Heat-treated steel M6 x 0,5 12.8 4 3 9 250 1.8
9 EH 22720.5062 round ball, Heat-treated steel M6 x 0,5 16.8 4 3 9 250 2.4
10 EH 22720.5063 round ball, Heat-treated steel M6 x 0,5 20.8 4 3 9 250 3
11 EH 22720.5064 round ball, Heat-treated steel M6 x 0,5 25.8 4 3 9 250 3
12 EH 22720.5070 round ball, Heat-treated steel M8 x 1 11.2 5.5 4 15 250 2.6
13 EH 22720.5073 round ball, Heat-treated steel M8 x 1 21.2 5.5 4 15 250 5.4
14 EH 22720.6030 round ball, Stainless steel M4 x 0,35 6 2.5 2 - 250 0.4
15 EH 22720.6032 round ball, Stainless steel M4 x 0,35 10 2.5 2 - 250 0.8
16 EH 22720.6040 round ball, Stainless steel M4 x 0,5 6 2.5 2 - 250 0.4
17 EH 22720.6042 round ball, Stainless steel M4 x 0,5 10 2.5 2 - 250 0.8
18 EH 22720.6050 round ball, Stainless steel M5 x 0,5 8 3 2.5 - 250 0.7
19 EH 22720.6052 round ball, Stainless steel M5 x 0,5 12 3 2.5 - 250 1.2
20 EH 22720.6060 round ball, Stainless steel M6 x 0,5 10.8 4 3 - 250 1.3
21 EH 22720.6061 round ball, Stainless steel M6 x 0,5 12.8 4 3 - 250 1.8
22 EH 22720.6062 round ball, Stainless steel M6 x 0,5 16.8 4 3 - 250 2.4
23 EH 22720.6063 round ball, Stainless steel M6 x 0,5 20.8 4 3 - 250 3
24 EH 22720.6064 round ball, Stainless steel M6 x 0,5 25.8 4 3 - 250 3
25 EH 22720.6070 round ball, Stainless steel M8 x 1 11.2 5.5 4 - 250 2.6
26 EH 22720.6073 round ball, Stainless steel M8 x 1 21.2 5.5 4 - 250 5.4
Art. No.
Finish
d1
l1 (mm)
ball (mm)
WS (mm)
Load capacity for static load max. (kN)
Temp. max. (°C)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG