1

EH 22720. Ball-Ended Thrust Screws, headless, round ball and hexalobular socket

Manufacturer HALDER-Standard Parts
Description EH 22720.1042 Ball-Ended Thrust Screws, headless, round ball and hexalobular socket
Reference number EH 22720.1042
Material Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2
Mass 0.5 g
Product selection
Selector Reference number d1 (mm) l1 (mm) Ball (mm) Hexalobular socket Load capacity for static load max. kN (kN) Temp. max. (°C) G (g)
1 EH 22720.1042 M4 6 2.5 8 3.5 250 0.5
2 EH 22720.1044 M4 10 2.5 8 3.5 250 0.6
3 EH 22720.1052 M5 8 3 10 4.5 250 0.8
4 EH 22720.1054 M5 12 3 10 4.5 250 1.3
5 EH 22720.1062 M6 10.8 4 15 9 250 1.5
6 EH 22720.1064 M6 16.8 4 15 9 250 1.9
7 EH 22720.2042 M4 6 2.5 8 3.5 250 0.5
8 EH 22720.2044 M4 10 2.5 8 3.5 250 0.6
9 EH 22720.2052 M5 8 3 10 4.5 250 0.8
10 EH 22720.2054 M5 12 3 10 4.5 250 1.3
11 EH 22720.2062 M6 10.8 4 15 9 250 1.5
12 EH 22720.2064 M6 16.8 4 15 9 250 1.9
Reference number
d1 (mm)
l1 (mm)
Ball (mm)
Hexalobular socket
Load capacity for static load max. kN (kN)
Temp. max. (°C)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG