1

EH 22710. Ball-ended thrust screws, headed, round ball

Manufacturer HALDER-Standard Parts
Description EH 22710.0062 Ball-ended thrust screws, headed, round ball, screw 12.9
Reference number EH 2271.062
Material Screw: quality 12.9 blackened
Mass 6 g
Product selection
Selector Reference number Finish D1 L1 (mm) D2 (mm) L3 (mm) L4 (mm) ball (mm) SW (mm) Load capacity for static load max. kN (kN) G (g)
1 EH 2271.062 round ball, screw 12.9 M6 20.8 10 6 3 4 5 9 6
2 EH 2271.064 round ball, screw 12.9 M6 30.8 10 6 3 4 5 9 8
13 EH 2271.066 round ball, screw 12.9 M6 40.8 10 6 3 4 5 9 10
15 EH 2271.082 round ball, screw 12.9 M8 21.2 13 8 3.5 5.5 6 15 13
16 EH 2271.084 round ball, screw 12.9 M8 36.2 13 8 3.5 5.5 6 15 17
17 EH 2271.086 round ball, screw 12.9 M8 51.2 13 8 22 5.5 6 15 23
18 EH 2271.102 round ball, screw 12.9 M10 26.7 16 10 4.5 7 8 20 25
19 EH 2271.104 round ball, screw 12.9 M10 41.7 16 10 4.5 7 8 20 32
20 EH 2271.106 round ball, screw 12.9 M10 61.7 16 10 28 7 8 20 45
21 EH 2271.122 round ball, screw 12.9 M12 32 18 12 5 8.5 10 30 39
3 EH 2271.124 round ball, screw 12.9 M12 52 18 12 5 8.5 10 30 54
4 EH 2271.126 round ball, screw 12.9 M12 82 18 12 44 8.5 10 30 81
5 EH 2271.162 round ball, screw 12.9 M16 43.3 24 16 6 12 14 60 96
6 EH 2271.164 round ball, screw 12.9 M16 63.3 24 16 6 12 14 60 123
7 EH 2271.166 round ball, screw 12.9 M16 83.3 24 16 36 12 14 60 156
8 EH 2271.202 round ball, screw 12.9 M20 54.2 30 20 7.5 15 17 90 184
9 EH 2271.204 round ball, screw 12.9 M20 84.2 30 20 28 15 17 90 251
10 EH 2271.206 round ball, screw 12.9 M20 104.2 30 20 48 15 17 90 299
11 EH 2271.242 round ball, screw 12.9 M24 64.7 36 24 9 18 19 120 326
12 EH 2271.244 round ball, screw 12.9 M24 94.7 36 24 30 18 19 120 422
14 EH 2271.246 round ball, screw 12.9 M24 124.7 36 24 60 18 19 120 529
22 EH 22710.0752 round ball, screw, stainless steel M6 20.8 10 6 3 4 5 9 6
23 EH 22710.0754 round ball, screw, stainless steel M6 30.8 10 6 3 4 5 9 8
29 EH 22710.0756 round ball, screw, stainless steel M6 40.8 10 6 3 4 5 9 10
30 EH 22710.0762 round ball, screw, stainless steel M8 21.2 13 8 3.5 5.5 6 15 13
31 EH 22710.0764 round ball, screw, stainless steel M8 36.2 13 8 3.5 5.5 6 15 17
32 EH 22710.0766 round ball, screw, stainless steel M8 51.2 13 8 22 5.5 6 15 23
33 EH 22710.0772 round ball, screw, stainless steel M10 26.7 16 10 4.5 7 8 20 25
34 EH 22710.0774 round ball, screw, stainless steel M10 41.7 16 10 4.5 7 8 20 32
35 EH 22710.0776 round ball, screw, stainless steel M10 61.7 16 10 28 7 8 20 45
36 EH 22710.0782 round ball, screw, stainless steel M12 32 18 12 5 8.5 10 30 39
24 EH 22710.0784 round ball, screw, stainless steel M12 52 18 12 5 8.5 10 30 54
25 EH 22710.0786 round ball, screw, stainless steel M12 82 18 12 44 8.5 10 30 81
26 EH 22710.0792 round ball, screw, stainless steel M16 43.3 24 16 6 12 14 60 96
27 EH 22710.0794 round ball, screw, stainless steel M16 63.3 24 16 6 12 14 60 123
28 EH 22710.0796 round ball, screw, stainless steel M16 83.3 24 16 36 12 14 60 156
Reference number
Finish
D1
L1 (mm)
D2 (mm)
L3 (mm)
L4 (mm)
ball (mm)
SW (mm)
Load capacity for static load max. kN (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page