1

EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating, flat-faced ball, plain surface

Manufacturer HALDER-Standard Parts
Description EH 22700.0563 Ball-Ended Thrust Screws, headless, ball protected against rotating, flat-faced ball, plain surface, Heat-treated steel
Reference number EH 22700.0563
Material Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2
Mass 1.6 g
Product selection
Selector Art. No. Material d1 l2 (mm) d3 (mm) Ball (mm) WS (mm) Load capacity for static load max. (kN) G (g)
1 EH 22700.0563 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M6 12 3.2 4 3 6 1.6
2 EH 22700.0564 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M6 16 3.2 4 3 6 2.3
13 EH 22700.0565 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M6 20 3.2 4 3 6 2.9
19 EH 22700.0566 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M6 25 3.2 4 3 6 3.8
20 EH 22700.0583 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M8 16 4.5 5.5 4 9 3.7
21 EH 22700.0584 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M8 20 4.5 5.5 4 9 5.1
22 EH 22700.0585 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M8 25 4.5 5.5 4 9 6.5
23 EH 22700.0586 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M8 30 4.5 5.5 4 9 8.1
24 EH 22700.0603 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M10 20 6 7 5 12 7.6
25 EH 22700.0604 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M10 25 6 7 5 12 10
3 EH 22700.0606 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M10 35 6 7 5 12 15
4 EH 22700.0608 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M10 40 6 7 5 12 17
5 EH 22700.0622 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M12 20 7.2 8.5 6 18 11
6 EH 22700.0624 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M12 30 7.2 8.5 6 18 18
7 EH 22700.0626 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M12 40 7.2 8.5 6 18 24
8 EH 22700.0628 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M12 50 7.2 8.5 6 18 32
9 EH 22700.0661 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M16 20 10.7 12 8 36 22
10 EH 22700.0662 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M16 25 10.7 12 8 36 28
11 EH 22700.0664 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M16 35 10.7 12 8 36 38
12 EH 22700.0666 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M16 50 10.7 12 8 36 60
14 EH 22700.0672 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M20 30 13.5 15 10 60 52
15 EH 22700.0674 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M20 40 13.5 15 10 60 70
16 EH 22700.0675 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M20 50 13.5 15 10 60 90
17 EH 22700.0676 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M20 60 13.5 15 10 60 111
18 EH 22700.0682 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M24 35 15.8 18 12 80 86
26 EH 22700.0684 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M24 50 15.8 18 12 80 125
27 EH 22700.0686 Ball: Ball-bearing steel, hardened; Screw: Heat-treated steel, 1200 ±100 N/mm2 M24 80 15.8 18 12 80 216
28 EH 22700.0803 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M6 12 3.2 4 3 6 1.6
29 EH 22700.0804 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M6 16 3.2 4 3 6 2.3
30 EH 22700.0805 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M6 20 3.2 4 3 6 2.9
31 EH 22700.0806 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M6 25 3.2 4 3 6 3.8
32 EH 22700.0813 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M8 16 4.5 5.5 4 9 3.7
33 EH 22700.0814 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M8 20 4.5 5.5 4 9 5.1
34 EH 22700.0815 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M8 25 4.5 5.5 4 9 6.5
35 EH 22700.0816 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M8 30 4.5 5.5 4 9 8.1
36 EH 22700.0823 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M10 20 6 7 5 12 7.6
37 EH 22700.0824 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M10 25 6 7 5 12 10
38 EH 22700.0826 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M10 35 6 7 5 12 15
39 EH 22700.0828 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M10 40 6 7 5 12 17
40 EH 22700.0832 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M12 20 7.2 8.5 6 18 11
41 EH 22700.0834 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M12 30 7.2 8.5 6 18 18
42 EH 22700.0836 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M12 40 7.2 8.5 6 18 24
43 EH 22700.0838 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M12 50 7.2 8.5 6 18 32
44 EH 22700.0841 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M16 20 10.7 12 8 36 22
45 EH 22700.0842 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M16 25 10.7 12 8 36 29
46 EH 22700.0844 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M16 35 10.7 12 8 36 38
47 EH 22700.0846 Ball: Stainless steel, hardened; Screw: Stainless steel 1.4305 M16 50 10.7 12 8 36 60
Art. No.
Material
d1
l2 (mm)
d3 (mm)
Ball (mm)
WS (mm)
Load capacity for static load max. (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG