1

EH 22700. Ball-ended thrust screws, ball secured against rotating, headed, flat-faced ball, plain surface

Manufacturer HALDER-Standard Parts
Description EH 22700.0062 Ball-ended thrust screws, ball secured against rotating, headed, flat-faced ball, plain surface
Reference number EH 22700.0062
Material Screw: quality 12.9, phosphated
Mass 6 g
Product selection
Selector Reference number Material D1 L (mm) D2 (mm) D3 (mm) L3 (mm) L4 (mm) ball (mm) SW (mm) Load capacity for static load max. kN (kN) G (g)
1 EH 22700.0062 Screw: quality 12.9, phosphated M6 20 10 3.2 6 3 4 5 6 6
2 EH 22700.0064 Screw: quality 12.9, phosphated M6 30 10 3.2 6 3 4 5 6 8
13 EH 22700.0066 Screw: quality 12.9, phosphated M6 40 10 3.2 6 16 4 5 6 10
15 EH 22700.0082 Screw: quality 12.9, phosphated M8 20 13 4.5 8 3.5 5.5 6 9 13.5
16 EH 22700.0084 Screw: quality 12.9, phosphated M8 35 13 4.5 8 3.5 5.5 6 9 16.9
17 EH 22700.0086 Screw: quality 12.9, phosphated M8 50 13 4.5 8 22 5.5 6 9 23.6
18 EH 22700.0102 Screw: quality 12.9, phosphated M10 25 16 6 10 4.5 7 8 12 26
19 EH 22700.0104 Screw: quality 12.9, phosphated M10 40 16 6 10 4.5 7 8 12 34
20 EH 22700.0106 Screw: quality 12.9, phosphated M10 60 16 6 10 28 7 8 12 47
21 EH 22700.0122 Screw: quality 12.9, phosphated M12 30 18 7.2 12 5 8.5 10 18 40
3 EH 22700.0124 Screw: quality 12.9, phosphated M12 50 18 7.2 12 5 8.5 10 18 56
4 EH 22700.0126 Screw: quality 12.9, phosphated M12 80 18 7.2 12 44 8.5 10 18 83
5 EH 22700.0162 Screw: quality 12.9, phosphated M16 40 24 10.7 16 6 12 14 36 91
6 EH 22700.0164 Screw: quality 12.9, phosphated M16 60 24 10.7 16 6 12 14 36 122
7 EH 22700.0166 Screw: quality 12.9, phosphated M16 80 24 10.7 16 36 12 14 36 154
8 EH 22700.0172 Screw: quality 12.9, phosphated M20 50 30 13.5 20 7.5 15 17 60 184
9 EH 22700.0174 Screw: quality 12.9, phosphated M20 80 30 13.5 20 28 15 17 60 251
10 EH 22700.0176 Screw: quality 12.9, phosphated M20 100 30 13.5 20 48 15 17 60 299
11 EH 22700.0182 Screw: quality 12.9, phosphated M24 60 36 15.8 24 9 18 19 80 326
12 EH 22700.0184 Screw: quality 12.9, phosphated M24 90 36 15.8 24 30 18 19 80 422
14 EH 22700.0186 Screw: quality 12.9, phosphated M24 120 36 15.8 24 60 18 19 80 529
22 EH 22700.0302 Stainless steel 1.4305 M6 20 10 3.2 6 3 4 5 6 6
23 EH 22700.0304 Stainless steel 1.4305 M6 30 10 3.2 6 3 4 5 6 8
24 EH 22700.0306 Stainless steel 1.4305 M6 40 10 3.2 6 16 4 5 6 10
25 EH 22700.0312 Stainless steel 1.4305 M8 20 13 4.5 8 3.5 5.5 6 9 13.5
26 EH 22700.0314 Stainless steel 1.4305 M8 35 13 4.5 8 3.5 5.5 6 9 16.9
27 EH 22700.0316 Stainless steel 1.4305 M8 50 13 4.5 8 22 5.5 6 9 23.6
28 EH 22700.0322 Stainless steel 1.4305 M10 25 16 6 10 4.5 7 8 12 26
29 EH 22700.0324 Stainless steel 1.4305 M10 40 16 6 10 4.5 7 8 12 34
30 EH 22700.0326 Stainless steel 1.4305 M10 60 16 6 10 28 7 8 12 47
31 EH 22700.0332 Stainless steel 1.4305 M12 30 18 7.2 12 5 8.5 10 18 40
32 EH 22700.0334 Stainless steel 1.4305 M12 50 18 7.2 12 5 8.5 10 18 56
33 EH 22700.0336 Stainless steel 1.4305 M12 80 18 7.2 12 44 8.5 10 18 83
34 EH 22700.0342 Stainless steel 1.4305 M16 40 24 10.7 16 6 12 14 36 91
35 EH 22700.0344 Stainless steel 1.4305 M16 60 24 10.7 16 6 12 14 36 122
36 EH 22700.0346 Stainless steel 1.4305 M16 80 24 10.7 16 36 12 14 36 154
Reference number
Material
D1
L (mm)
D2 (mm)
D3 (mm)
L3 (mm)
L4 (mm)
ball (mm)
SW (mm)
Load capacity for static load max. kN (kN)
G (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG