1

EH 22690. Screwed Rest Buttons, with female thread, spherical surface

Manufacturer HALDER-Standard Parts
Description EH 22690.0421 Screwed Rest Buttons, with female thread, spherical surface
Reference number EH 22690.0421
Material steel, case-hardened, blackened
Mass 24 g
Product selection
Selector Reference number l1 (mm) d d2 (mm) t (mm) SW (mm) Tightening torque max. [Nm] Mass (g)
1 EH 22690.0421 15 M 8 19.4 6 17 25 24
2 EH 22690.0423 25 M 8 19.4 12 17 25 41
5 EH 22690.0433 20 M10 21.9 10 19 46 38
6 EH 22690.0435 30 M10 21.9 15 19 46 60
7 EH 22690.0437 40 M10 21.9 15 19 46 84
8 EH 22690.0401 20 M12 25.2 10 22 82 50
9 EH 22690.0402 25 M12 25.2 15 22 82 62
10 EH 22690.0403 30 M12 25.2 18 22 82 76
11 EH 22690.0404 40 M12 25.2 18 22 82 109
12 EH 22690.0405 50 M12 25.2 18 22 82 141
3 EH 22690.0443 30 M16 33 20 30 206 136
4 EH 22690.0445 50 M16 33 24 30 206 252
13 EH 22690.0453 40 M20 40 26 36 407 272
14 EH 22690.0455 60 M20 40 38 36 407 423
15 EH 22690.0463 40 M24 46 26 41 698 340
16 EH 22690.0465 60 M24 46 38 41 698 530
Reference number
l1 (mm)
d
d2 (mm)
t (mm)
SW (mm)
Tightening torque max. [Nm]
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG
Users Who Downloaded This Product Also Downloaded
Page