1

EH 22690. Screwed Rest Buttons, with female thread, plain surface

Manufacturer HALDER-Standard Parts
Description EH 22690.0321 Screwed Rest Buttons, with female thread, plain surface
Reference number EH 22690.0321
Material steel, case-hardened, blackened
Mass 25 g
Product selection
Selector Reference number l1 (mm) d d1 (mm) d2 (mm) t (mm) SW (mm) Tightening torque max. [Nm] Mass (g)
1 EH 22690.0321 15 M8 17 19.4 6 17 25 25
2 EH 22690.0323 25 M8 17 19.4 12 17 25 42
5 EH 22690.0333 20 M10 19 21.9 10 19 46 40
6 EH 22690.0335 30 M10 19 21.9 15 19 46 61
7 EH 22690.0337 40 M10 19 21.9 15 19 46 85
8 EH 22690.0301 20 M12 22 25.2 10 22 82 52
9 EH 22690.0302 25 M12 22 25.2 15 22 82 65
10 EH 22690.0303 30 M12 22 25.2 18 22 82 79
11 EH 22690.0304 40 M12 22 25.2 18 22 82 111
12 EH 22690.0305 50 M12 22 25.2 18 22 82 142
3 EH 22690.0343 30 M16 30 33 20 30 206 140
4 EH 22690.0345 50 M16 30 33 24 30 206 257
13 EH 22690.0353 40 M20 36 40 26 36 407 279
14 EH 22690.0355 60 M20 36 40 38 36 407 431
15 EH 22690.0363 40 M24 41 46 26 41 698 341
16 EH 22690.0365 60 M24 41 46 38 41 698 530
Reference number
l1 (mm)
d
d1 (mm)
d2 (mm)
t (mm)
SW (mm)
Tightening torque max. [Nm]
Mass (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG