1

EH 22630. Straight Pins, with ball end plain, not stepped

Manufacturer HALDER-Standard Parts
Description EH 22630.0508 Straight Pins with ball end plain, not stepped
Reference number EH 22630.0508
Material Tool steel, hardened, blackened and ground
Mass 6 g
Product selection
Selector Reference number Finish d1 g6 (mm) d2 n6 (mm) d3 -0,01/-0,05 (mm) d4 l1 (mm) l2 (mm) l3 (mm) t (mm) r (mm) g (g)
1 EH 22630.0508 Steel 8 8 8 M 3 10 8 2 6 2 6
2 EH 22630.0510 Steel 10 10 10 M 3 13 10 2.5 6 2.5 12
3 EH 22630.0512 Steel 12 12 12 M 4 15 12 3 8 3 21
4 EH 22630.0516 Steel 16 16 16 M 5 20 16 4 10 4 51
5 EH 22630.0520 Steel 20 20 20 M 5 25 20 5 10 5 101
6 EH 22630.0525 Steel 25 25 25 M 5 25 25 6 10 6 176
7 EH 22630.0530 Steel 30 30 30 M 6 30 30 8 12 8 307
8 EH 22630.0540 Steel 40 40 40 M 6 40 40 10 12 10 729
9 EH 22630.0550 Steel 50 50 50 M 6 50 50 12 12 12 1422
10 EH 22630.0568 Stainless Steel 8 8 8 M 3 10 8 2 6 2 6
11 EH 22630.0570 Stainless Steel 10 10 10 M 3 13 10 2.5 6 2.5 12
12 EH 22630.0572 Stainless Steel 12 12 12 M 4 15 12 3 8 3 21
13 EH 22630.0576 Stainless Steel 16 16 16 M 5 20 16 4 10 4 51
14 EH 22630.0580 Stainless Steel 20 20 20 M 5 25 20 5 10 5 101
Reference number
Finish
d1 g6 (mm)
d2 n6 (mm)
d3 -0,01/-0,05 (mm)
d4
l1 (mm)
l2 (mm)
l3 (mm)
t (mm)
r (mm)
g (g)
Documentation
Contact the supplier
HALDER-Standard Parts Standard Parts
Erwin Halder KG